Double-row spherical roller bearing (213.. series)
Manufacturer | NTN Europe |
---|---|
Standard | ISO 15 |
Description | Double-row spherical roller bearing (213.. series)- for shaft Ø40 |
Part number | 21308VC3 |
Mass | 0.715 kg |
Product selection
Part number | Inner Ø (mm) | Outer Ø (mm) | Width (mm) | Mass (kg) | |
---|---|---|---|---|---|
21305V | 25 | 62 | 17 | 0.257 | |
21305VC3 | 25 | 62 | 17 | 0.257 | |
21306V | 30 | 72 | 19 | 0.394 | |
21306VC3 | 30 | 72 | 19 | 0.394 | |
21308V | 40 | 90 | 23 | 0.715 | |
21308VC3 | 40 | 90 | 23 | 0.715 | |
21310V | 50 | 110 | 27 | 1.251 | |
21310VC3 | 50 | 110 | 27 | 1.251 | |
21311V | 55 | 120 | 29 | 1.537 | |
21311VC3 | 55 | 120 | 29 | 1.537 |
Contact the supplier

NTN Europe
Bearings manufacturer and linear technology
-
SNR ROLAMENTOS Do Brasil
SNR ROLAMENTOS Do Brasil
Fazenda Iguaçu
Avenida das Industrias, 380
83820-000 Fazenda Rio Grande
Brazil
www.ntn-snr.com
-
NTN Wälzlager (Europa) GmbH
NTN Wälzlager (Europa) GmbH
SNR Wälzlager GMBH
Max-Plank-Straße 23
40699 Erkrath
Germany
www.ntn-snr.com
-
NTN-SNR Iberica S.A.
NTN-SNR Iberica S.A.
Calle Barberan 6
28035 Madrid
Spain
www.ntn-snr.com
-
NTN Europe
NTN Europe
1 rue des usines
BP 2017
74010 ANNECY Cedex
France
www.ntn-snr.com
-
NTN Bearings (UK) Ltd
NTN Bearings (UK) Ltd
WELLINGTON CRESCENT, FRADLEY PARK
WS13 8RZ LICHFIELD, STAFFS
United Kingdom of Great Britain and Northern Ireland
www.ntn-snr.com
-
NTN-SNR ITALIA
NTN-SNR ITALIA
Via Ricardo Lombardi, 19/4
20153 MILANO
Italy
www.ntn-snr.com
