Double row self-aligning ball bearing with tapered bore
Manufacturer | NTN Europe |
---|---|
Standard | ISO 15, ISO 113/1 |
Description | Double row self-aligning ball bearing with tapered bore - for shaft Ø30 |
Part number | 1306KC3 |
Mass | 0.381 kg |
Product selection
Part number | Inner Ø (mm) | Outer Ø (mm) | Width (mm) | Mass (kg) | |
---|---|---|---|---|---|
1205KC3 | 25 | 52 | 15 | 0.139 | |
2205KC3 | 25 | 52 | 18 | 0.164 | |
1305KG15C3 | 25 | 62 | 17 | 0.26 | |
2305KG15 | 25 | 62 | 24 | 0.328 | |
1206KC3 | 30 | 62 | 16 | 0.22 | |
2206KC3 | 30 | 62 | 20 | 0.258 | |
1306KC3 | 30 | 72 | 19 | 0.381 | |
2306KC3 | 30 | 72 | 27 | 0.49 | |
1207KC3 | 35 | 72 | 17 | 0.322 | |
2207KC3 | 35 | 72 | 23 | 0.391 |
Documentation
Contact the supplier

NTN Europe
Bearings manufacturer and linear technology
-
SNR ROLAMENTOS Do Brasil
SNR ROLAMENTOS Do Brasil
Fazenda Iguaçu
Avenida das Industrias, 380
83820-000 Fazenda Rio Grande
Brazil
www.ntn-snr.com
-
NTN Wälzlager (Europa) GmbH
NTN Wälzlager (Europa) GmbH
SNR Wälzlager GMBH
Max-Plank-Straße 23
40699 Erkrath
Germany
www.ntn-snr.com
-
NTN-SNR Iberica S.A.
NTN-SNR Iberica S.A.
Calle Barberan 6
28035 Madrid
Spain
www.ntn-snr.com
-
NTN Europe
NTN Europe
1 rue des usines
BP 2017
74010 ANNECY Cedex
France
www.ntn-snr.com
-
NTN Bearings (UK) Ltd
NTN Bearings (UK) Ltd
WELLINGTON CRESCENT, FRADLEY PARK
WS13 8RZ LICHFIELD, STAFFS
United Kingdom of Great Britain and Northern Ireland
www.ntn-snr.com
-
NTN-SNR ITALIA
NTN-SNR ITALIA
Via Ricardo Lombardi, 19/4
20153 MILANO
Italy
www.ntn-snr.com
