Three-phase motors 1400 min-1 with brake

Manufacturer NOZAG
Description Three-phase motors 1400 min-1 with brake
Part number 63 A 4 0.12 B3 B ___
Note Geometry without guarantee
Product selection
Selector IEC Type Poles kW Nm V lna W kg Ø WE L We DC brake Nm
1 63 A 4 0.12 0.92 230/400 0.40 64.7 8.5 11 23 4.5
2 63 B 4 0.18 1.23 230/400 0.56 68.2 8.7 11 23 4.5
4 71 A 4 0.25 1.71 230/400 0.69 72.7 11.0 14 30 8.0
5 71 B 4 0.37 2.59 230/400 1.04 71.5 11.3 14 30 8.0
6 71 C 4 0.55 3.75 230/400 1.47 74.9 12.3 14 30 8.0
7 80 A 4 0.55 3.78 230/400 1.49 75.0 15.5 19 40 12.5
8 80 B 4 0.75 5.14 230/400 1.99 79.6 16.5 19 40 12.5
9 80 C 4 1.10 7.56 230/400 2.85 81.5 18.0 19 40 12.5
10 90 S 4 1.10 7.62 230/400 2.50 81.4 19.0 24 50 20.0
11 90 L 4 1.50 10.10 230/400 3.54 82.9 20.0 24 50 20.0
12 90 LB 4 1.90 12.80 230/400 4.47 84.3 22.0 24 50 20.0
13 100 LA 4 2.20 14.60 230/400 4.80 84.4 30.0 28 60 38.0
14 100 LB 4 3.00 20.30 400/690 6.39 85.5 32.0 28 60 38.0
15 112 M 4 4.00 27.00 400/690 7.75 86.6 38.5 28 60 55.0
16 112 MB 4 5.50 33.00 400/690 10.20 87.7 45.0 28 60 55.0
17 132 S 4 5.50 36.30 400/690 10.70 87.8 57.0 38 80 90.0
18 132 M 4 7.50 49.40 400/690 14.30 88.8 59.0 38 80 90.0
19 132 MB 4 9.20 49.40 400/690 14.30 88.8 59.0 38 80 90.0
IEC
Type
Poles
kW
Nm
V
lna
W
kg
Ø WE
L We
DC brake Nm
Contact the supplier
NOZAG Manufacturer of drive elements
Nozag Sarl
Nozag AG
Nozag GmbH