1

Spur gears, steel core, milled - straight toothed, module 1.5

Manufacturer NOZAG
Description Spur gears made of plastic PA 12 G with steel core Ck45 DIN 1.1191, milled, straight toothed, pressure angle 20°, module 1.5
Part number PGST 1530 AN
Product selection
Selector type nr. teeth Module d (mm) da (mm) N (mm) b (mm) L (mm) K (mm) B (mm) tol. of B Material
1 PGST 1530 AN 30 1.5 45 48 35 17 30 25 10 H7 Plastic PA 12 G
2 PGST 1536 AN 36 1.5 54 57 45 17 30 35 10 H7 Plastic PA 12 G
3 PGST 1540 AN 40 1.5 60 63 50 17 30 40 10 H7 Plastic PA 12 G
4 PGST 1545 AN 45 1.5 67.5 70.5 50 17 30 40 10 H7 Plastic PA 12 G
5 PGST 1548 AN 48 1.5 72 75 55 17 30 45 10 H7 Plastic PA 12 G
6 PGST 1550 AN 50 1.5 75 78 55 17 30 45 10 H7 Plastic PA 12 G
7 PGST 1556 AN 56 1.5 84 87 65 17 30 55 15 H7 Plastic PA 12 G
8 PGST 1560 AN 60 1.5 90 93 70 17 30 60 15 H7 Plastic PA 12 G
9 PGST 1564 AN 64 1.5 96 99 70 17 30 60 15 H7 Plastic PA 12 G
10 PGST 1572 AN 72 1.5 108 111 80 17 30 70 15 H7 Plastic PA 12 G
11 PGST 1580 AN 80 1.5 120 123 85 17 30 75 20 H7 Plastic PA 12 G
12 PGST 1590 AN 90 1.5 135 138 90 17 30 80 20 H7 Plastic PA 12 G
13 PGST 15100 AN 100 1.5 150 153 110 17 30 90 20 H7 Plastic PA 12 G
14 PGST 15120 AN 120 1.5 180 183 120 17 30 100 20 H7 Plastic PA 12 G
type nr.
teeth
Module
d (mm)
da (mm)
N (mm)
b (mm)
L (mm)
K (mm)
B (mm)
tol. of B
Material
Contact the supplier
NOZAG Manufacturer of drive elements
Nozag Sarl
Nozag AG
Nozag GmbH