1

Spur gears, stainless steel, milled - module 1.0

Manufacturer NOZAG
Description Spur gears, stainless steel, milled, pressure angle 20°, module 1.0
Part number XG 1012 N
Product selection
Selector type nr. teeth Module d (mm) da (mm) N (mm) b (mm) L (mm) B (mm) tol. of B Material
1 XG 1012 N 12 1 12 14 10 10 16 4 H7 Stainless steel DIN 1.4305
2 XG 1015 N 15 1 15 17 12 10 16 5 H7 Stainless steel DIN 1.4305
3 XG 1018 N 18 1 18 20 15 10 16 6 H7 Stainless steel DIN 1.4305
4 XG 1020 N 20 1 20 22 15 10 16 6 H7 Stainless steel DIN 1.4305
5 XG 1025 N 25 1 25 27 20 10 16 8 H7 Stainless steel DIN 1.4305
6 XG 1030 N 30 1 30 32 25 10 18 8 H7 Stainless steel DIN 1.4305
7 XG 1040 N 40 1 40 42 25 10 18 8 H7 Stainless steel DIN 1.4305
8 XG 1050 N 50 1 50 52 30 10 20 10 H7 Stainless steel DIN 1.4305
9 XG 1060 N 60 1 60 62 40 10 22 10 H7 Stainless steel DIN 1.4305
10 XG 1070 N 70 1 70 72 40 10 22 10 H7 Stainless steel DIN 1.4305
11 XG 1080 N 80 1 80 82 50 10 22 10 H7 Stainless steel DIN 1.4305
12 XG 10100 N 100 1 100 102 60 10 22 12 H7 Stainless steel DIN 1.4305
type nr.
teeth
Module
d (mm)
da (mm)
N (mm)
b (mm)
L (mm)
B (mm)
tol. of B
Material
Contact the supplier
NOZAG Manufacturer of drive elements
Nozag Sarl
Nozag AG
Nozag GmbH