1

Spur gears, laminated fabric, milled - module 1.25

Manufacturer NOZAG
Description Spur gears, laminated fabric, milled, pressure angle 20°, module 1.25
Part number HG 1210 N
Product selection
Selector type nr. teeth Module d (mm) da (mm) N (mm) b (mm) L (mm) B (mm) tol. of B Material
1 HG 1210 N 10 1.25 12.5 15 9 8 16 5 H9 Laminated fabric, milled, PF CC 201, HWG 2088
2 HG 1212 N 12 1.25 15 17.5 10 8 18 5 H9 Laminated fabric, milled, PF CC 201, HWG 2088
3 HG 1215 N 15 1.25 18.75 21.25 15 8 18 8 H9 Laminated fabric, milled, PF CC 201, HWG 2088
4 HG 1220 N 20 1.25 25 27.5 15 8 18 8 H9 Laminated fabric, milled, PF CC 201, HWG 2088
5 HG 1225 N 25 1.25 31.25 33.75 20 8 18 8 H9 Laminated fabric, milled, PF CC 201, HWG 2088
type nr.
teeth
Module
d (mm)
da (mm)
N (mm)
b (mm)
L (mm)
B (mm)
tol. of B
Material
Contact the supplier
NOZAG Manufacturer of drive elements
Nozag Sarl
Nozag AG
Nozag GmbH