1

Spur gears, laminated fabric, milled - module 1.0

Manufacturer NOZAG
Description Spur gears, laminated fabric, milled, module 1.0, pressure angle 20°
Part number HG 1010 N
Product selection
Selector type nr. teeth Module d (mm) da (mm) N (mm) b (mm) L (mm) B (mm) tol. of B Material
1 HG 1010 N 10 1 10 12 8 6.5 12.5 5 H9 Laminated fabric, milled, PF CC 201, HWG 2088
2 HG 1012 N 12 1 12 14 10 6.5 12.5 5 H9 Laminated fabric, milled, PF CC 201, HWG 2088
3 HG 1015 N 15 1 15 17 12 6.5 12.5 5 H9 Laminated fabric, milled, PF CC 201, HWG 2088
4 HG 1018 N 18 1 18 20 12 6.5 12.5 5 H9 Laminated fabric, milled, PF CC 201, HWG 2088
5 HG 1020 N 20 1 20 22 15 6.5 12.5 5 H9 Laminated fabric, milled, PF CC 201, HWG 2088
6 HG 1024 N 24 1 24 26 15 6.5 12.5 5 H9 Laminated fabric, milled, PF CC 201, HWG 2088
7 HG 1025 N 25 1 25 27 15 6.5 12.5 5 H9 Laminated fabric, milled, PF CC 201, HWG 2088
8 HG 1030 N 30 1 30 32 18 6.5 12.5 5 H9 Laminated fabric, milled, PF CC 201, HWG 2088
9 HG 1036 N 36 1 36 38 20 6.5 12.5 5 H9 Laminated fabric, milled, PF CC 201, HWG 2088
10 HG 1040 N 40 1 40 42 22 6.5 12.5 6 H9 Laminated fabric, milled, PF CC 201, HWG 2088
11 HG 1045 N 45 1 45 47 25 6.5 12.5 6 H9 Laminated fabric, milled, PF CC 201, HWG 2088
12 HG 1048 N 48 1 48 50 25 6.5 14.5 6 H9 Laminated fabric, milled, PF CC 201, HWG 2088
13 HG 1050 N 50 1 50 52 25 6.5 14.5 6 H9 Laminated fabric, milled, PF CC 201, HWG 2088
14 HG 1054 N 54 1 54 56 25 6.5 14.5 6 H9 Laminated fabric, milled, PF CC 201, HWG 2088
15 HG 1060 N 60 1 60 62 30 6.5 14.5 6 H9 Laminated fabric, milled, PF CC 201, HWG 2088
16 HG 1070 N 70 1 70 72 30 6.5 14.5 6 H9 Laminated fabric, milled, PF CC 201, HWG 2088
17 HG 1072 N 72 1 72 74 30 6.5 16.5 6 H9 Laminated fabric, milled, PF CC 201, HWG 2088
18 HG 1075 N 75 1 75 77 30 6.5 16.5 8 H9 Laminated fabric, milled, PF CC 201, HWG 2088
19 HG 1080 N 80 1 80 82 40 6.5 16.5 10 H9 Laminated fabric, milled, PF CC 201, HWG 2088
20 HG 1090 N 90 1 90 92 40 6.5 18.5 10 H9 Laminated fabric, milled, PF CC 201, HWG 2088
21 HG 10100 N 100 1 100 102 40 6.5 18.5 10 H9 Laminated fabric, milled, PF CC 201, HWG 2088
22 HG 1096 96 1 96 98 0 15 0 10 H9 Laminated fabric, milled, PF CC 201, HWG 2088
23 HG 10120 120 1 120 122 0 15 0 10 H9 Laminated fabric, milled, PF CC 201, HWG 2088
type nr.
teeth
Module
d (mm)
da (mm)
N (mm)
b (mm)
L (mm)
B (mm)
tol. of B
Material
Contact the supplier
NOZAG Manufacturer of drive elements
Nozag Sarl
Nozag AG
Nozag GmbH