1

Safety slip hubs

Manufacturer NOZAG
Description Safety slip hubs for spur gears or sprockets
Part number RN 2.8
Product selection
Selector type nr. slipping torque min (N.m) slipping torque max (N.m) N (mm) D (mm) B (mm) B1 max. (mm) L (mm) l4 (mm) s max. (mm) weight (kg)
1 RN 2.8 7 28 64 41.3 11 24 48 16 9 0.6
2 RN 5.5 14 56 64 41.3 11 24 48 16 9 0.6
3 RN 8 20 90 89 47.3 18 30 62 19 16 1.3
4 RN 16 40 180 89 47.3 18 30 62 19 16 1.3
5 RN 22 50 250 127 73.1 24 45 76 22 16 3.4
6 RN 44 90 500 127 73.1 24 45 76 22 16 3.4
7 RN 60 190 640 178 104.8 30 70 98 24 29 7.5
8 RN 120 250 1280 178 104.8 30 70 98 24 29 7.5
type nr.
slipping torque min (N.m)
slipping torque max (N.m)
N (mm)
D (mm)
B (mm)
B1 max. (mm)
L (mm)
l4 (mm)
s max. (mm)
weight (kg)
Documentation
Contact the supplier
NOZAG Manufacturer of drive elements
Nozag Sarl
Nozag AG
Nozag GmbH