1

Round racks, steel, precision cut

Manufacturer NOZAG
Description Round racks, steel, precision cut, straight toothed, pressure angle 20°, quality 7h25
Part number A 1010- 250
Product selection
Selector type nr. Module D (mm) tol. of D h +0/-10 (mm) L (mm) Material
1 A 1010- 250 1 10 h6 9 250 Steel ETG 88
2 A 1010- 500 1 10 h6 9 500 Steel ETG 88
3 A 1010-1000 1 10 h6 9 1000 Steel ETG 88
4 A 1010-2000 1 10 h6 9 2000 Steel ETG 88
5 A 1515- 250 1.5 15 h6 13.5 250 Steel ETG 88
6 A 1515- 500 1.5 15 h6 13.5 500 Steel ETG 88
7 A 1515-1000 1.5 15 h6 13.5 1000 Steel ETG 88
8 A 1515-2000 1.5 15 h6 13.5 2000 Steel ETG 88
9 A 2020- 250 2 20 h6 18 250 Steel ETG 88
10 A 2020- 500 2 20 h6 18 500 Steel ETG 88
11 A 2020-1000 2 20 h6 18 1000 Steel ETG 88
12 A 2020-2000 2 20 h6 18 2000 Steel ETG 88
13 A 2525- 250 2.5 25 h6 22.5 250 Steel ETG 88
14 A 2525- 500 2.5 25 h6 22.5 500 Steel ETG 88
15 A 2525-1000 2.5 25 h6 22.5 1000 Steel ETG 88
16 A 2525-2000 2.5 25 h6 22.5 2000 Steel ETG 88
17 A 3030- 250 3 30 h6 27 250 Steel ETG 88
18 A 3030- 500 3 30 h6 27 500 Steel ETG 88
19 A 3030-1000 3 30 h6 27 1000 Steel ETG 88
20 A 3030-2000 3 30 h6 27 2000 Steel ETG 88
21 A 4040- 500 4 40 h6 36 500 Steel ETG 88
22 A 4040-1000 4 40 h6 36 1000 Steel ETG 88
23 A 4040-2000 4 40 h6 36 2000 Steel ETG 88
24 A 5050- 500 5 50 h6 45 500 Steel ETG 88
25 A 5050-1000 5 50 h6 45 1000 Steel ETG 88
26 A 5050-2000 5 50 h6 45 2000 Steel ETG 88
type nr.
Module
D (mm)
tol. of D
h +0/-10 (mm)
L (mm)
Material
Contact the supplier
NOZAG Manufacturer of drive elements
Nozag Sarl
Nozag AG
Nozag GmbH