1

Chain tensioning wheel

Manufacturer NOZAG
Description Chain tensioning wheel for roller chains according to european design ISO/DIN 8187
Part number S1-1106-21
Product selection
Selector Type No. Chains Pitch z da (mm) d (mm) N (mm) N1 (mm) B (mm) tol. of B L (mm) l1 (mm) l2 (mm) l4 (mm) l5 (mm) s1 (mm) s2 (mm) weight (kg)
1 S1-1106-21 06B-1 21 68 63.8 40 0 17 K6 18.3 5.3 0 12 0 3.4 3.4 0.15
2 S2-1106-21 06B-1 21 68 63.8 40 28 17 H8 28.6 5.3 0 12 0 3.4 3.4 0.17
3 S1-1206-21 06B-2 21 68 63.8 40 0 17 K6 18.3 5.3 15.4 12 0 1.7 1.7 0.23
4 S2-1206-21 06B-2 21 68 63.8 40 28 17 H8 28.6 5.3 15.4 12 0 1.7 1.7 0.27
5 S1-1184-18 083/084 18 78 73.1 40 0 17 K6 18.3 4.5 0 12 0 3.8 3.8 0.18
6 S2-1184-18 083/084 18 78 73.1 40 28 17 H8 28.3 4.5 0 12 0 3.8 3.8 0.2
7 S1-1108-18 08B-1 18 79 73.1 40 0 17 K6 18.3 7.2 0 12 0 2.4 2.4 0.21
8 S2-1108-18 08B-1 18 79 73.1 40 28 17 H8 28.6 7.2 0 12 0 2.4 2.4 0.24
9 S1-1208-18 08B-2 18 79 73.1 40 0 17 K6 18.3 7.2 21 12 0 4.5 4.5 0.41
10 S2-1208-18 08B-2 18 79 73.1 40 28 17 H8 28.6 7.2 21 12 0 4.5 4.5 0.45
11 S1-1110-17 10B-1 17 93 86.4 40 0 17 K6 18.3 9.1 0 12 0 1.5 1.5 0.35
12 S2-1110-17 10B-1 17 93 86.4 40 28 17 H8 28.6 9.1 0 12 0 1.5 1.5 0.38
13 S1-1210-17 10B-2 17 93 86.4 40 0 17 K6 18.3 9.1 25.5 12 0 6.75 6.8 0.7
14 S2-1210-17 10B-2 17 93 86.4 40 28 17 H8 28.6 9.1 25.5 12 0 6.75 6.8 0.76
15 S1-1112-15 12B-1 15 99 91.6 47 0 20 K6 17.7 11.1 0 14 0 1.5 1.5 0.45
16 S2-1112-15 12B-1 15 99 91.6 47 33 20 H8 31 11.1 0 14 0 1.5 1.5 0.5
17 2S1-1112-15 12B-2 15 99 91.6 47 0 20 K6 17.7 11.1 30.3 14 35.7 0 0.9 0.9
18 2S2-1112-15 12B-2 15 99 91.6 47 33 20 H8 31 11.1 30.3 14 67.2 0 5.2 1
19 S1-1116-12 16B-1 1 12 108 98.1 47 0 20 K6 17.7 16.2 0 14 0 1.1 1.1 0.69
20 S2-1116-12 16B-1 1 12 108 98.1 47 33 20 H8 31 16.2 0 14 0 1.1 1.1 0.73
21 2 S1-1116-12 16B-2 1 12 108 98.1 47 0 20 K6 17.7 16.2 47.7 14 49.8 0 13.2 1.38
22 2S2-1116-12 16B-2 1 12 108 98.1 47 33 20 H8 31 16.2 47.7 14 79.5 0 17.5 1.46
Type No.
Chains
Pitch
z
da (mm)
d (mm)
N (mm)
N1 (mm)
B (mm)
tol. of B
L (mm)
l1 (mm)
l2 (mm)
l4 (mm)
l5 (mm)
s1 (mm)
s2 (mm)
weight (kg)
Contact the supplier
NOZAG Manufacturer of drive elements
Nozag Sarl
Nozag AG
Nozag GmbH