1

Chain tensioners

Manufacturer NOZAG
Description Chain tensioners, with maintenance free rubber spring system
Part number KSE30
Product selection
Selector Type No. compatible chain tensioner a (mm) b (mm) da (mm) d1 (mm) f (mm) g h (mm) h1 (mm) l (mm) s (mm) w max. (mm) F (N) weight (kg)
1 KSE30 S2-1106-21, S2-1206-21, S2-1184-18, S2-1108-18, S2-1208-18 100 30 58 17 10 M10 79 15 115 5 50 0-300 0.8
2 KSE90-1 S2-1110-17, S2-1210-17 130 50 78 17 15 M12 107 20 155 7 65 0-900 1.76
3 KSE90-2 S2-1112-15, 2S2-1112-15 130 50 78 20 15 M12 107 20 155 7 65 0-900 1.82
4 KSE140 S2-1116-12, 2S2-1116-12 175 60 95 20 15 M16 140 30 205 10 87 0-1400 3.87
Type No.
compatible chain tensioner
a (mm)
b (mm)
da (mm)
d1 (mm)
f (mm)
g
h (mm)
h1 (mm)
l (mm)
s (mm)
w max. (mm)
F (N)
weight (kg)
Contact the supplier
NOZAG Manufacturer of drive elements
Nozag Sarl
Nozag AG
Nozag GmbH