Selector | Type No. | Zähne | Modul | d (mm) | da (mm) | N (mm) | D (mm) | c (mm) | b (mm) | L (mm) | B (mm) | Tol. von B | Material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 | CG 1212 N | 12 | 1.25 | 15 | 17.5 | 9 | 0 | 0 | 10 | 19 | 5 | H9 | Hostaform C |
2 | CG 1213 N | 13 | 1.25 | 16.25 | 18.75 | 9 | 0 | 0 | 10 | 19 | 5 | H9 | Hostaform C |
3 | CG 1214 N | 14 | 1.25 | 17.5 | 20 | 9 | 0 | 0 | 10 | 19 | 5 | H9 | Hostaform C |
4 | CG 1215 N | 15 | 1.25 | 18.75 | 21.25 | 9 | 13.5 | 7 | 10 | 19 | 5 | H9 | Hostaform C |
5 | CG 1216 N | 16 | 1.25 | 20 | 22.5 | 9 | 13.5 | 7 | 10 | 19 | 5 | H9 | Hostaform C |
6 | CG 1217 N | 17 | 1.25 | 21.25 | 23.75 | 9 | 13.5 | 7 | 10 | 19 | 5 | H9 | Hostaform C |
7 | CG 1218 N | 18 | 1.25 | 22.5 | 25 | 12 | 16 | 7 | 10 | 19 | 5 | H9 | Hostaform C |
8 | CG 1219 N | 19 | 1.25 | 23.75 | 26.25 | 12 | 16 | 7 | 10 | 19 | 5 | H9 | Hostaform C |
9 | CG 1220 N | 20 | 1.25 | 25 | 27.5 | 12 | 16 | 7 | 10 | 19 | 5 | H9 | Hostaform C |
10 | CG 1221 N | 21 | 1.25 | 26.25 | 28.75 | 15 | 19 | 7 | 10 | 19 | 6 | H9 | Hostaform C |
11 | CG 1222 N | 22 | 1.25 | 27.5 | 30 | 15 | 19 | 7 | 10 | 19 | 6 | H9 | Hostaform C |
12 | CG 1223 N | 23 | 1.25 | 28.75 | 31.25 | 15 | 19 | 7 | 10 | 19 | 6 | H9 | Hostaform C |
13 | CG 1224 N | 24 | 1.25 | 30 | 32.5 | 15 | 21.5 | 7 | 10 | 19 | 6 | H9 | Hostaform C |
14 | CG 1225 N | 25 | 1.25 | 31.25 | 33.75 | 15 | 21.5 | 7 | 10 | 19 | 6 | H9 | Hostaform C |
15 | CG 1226 N | 26 | 1.25 | 32.5 | 35 | 18 | 24 | 5.5 | 10 | 19 | 6 | H9 | Hostaform C |
16 | CG 1227 N | 27 | 1.25 | 33.75 | 36.25 | 18 | 24 | 5.5 | 10 | 19 | 6 | H9 | Hostaform C |
17 | CG 1228 N | 28 | 1.25 | 35 | 37.5 | 18 | 24 | 5.5 | 10 | 19 | 8 | H9 | Hostaform C |
18 | CG 1230 N | 30 | 1.25 | 37.5 | 40 | 18 | 28 | 5.5 | 10 | 19 | 8 | H9 | Hostaform C |
19 | CG 1232 N | 32 | 1.25 | 40 | 42.5 | 18 | 28 | 5.5 | 10 | 19 | 8 | H9 | Hostaform C |
20 | CG 1235 N | 35 | 1.25 | 43.75 | 46.25 | 18 | 28 | 5.5 | 10 | 19 | 8 | H9 | Hostaform C |
21 | CG 1236 N | 36 | 1.25 | 45 | 47.5 | 18 | 37.5 | 5.5 | 10 | 19 | 8 | H9 | Hostaform C |
22 | CG 1238 N | 38 | 1.25 | 47.5 | 50 | 18 | 37.5 | 5.5 | 10 | 19 | 8 | H9 | Hostaform C |
23 | CG 1240 N | 40 | 1.25 | 50 | 52.5 | 18 | 37.5 | 5.5 | 10 | 19 | 8 | H9 | Hostaform C |
24 | CG 1242 N | 42 | 1.25 | 52.5 | 55 | 18 | 37.5 | 5.5 | 10 | 19 | 8 | H9 | Hostaform C |
25 | CG 1245 N | 45 | 1.25 | 56.25 | 58.75 | 21 | 47.5 | 5.5 | 10 | 19 | 8 | H9 | Hostaform C |
26 | CG 1248 N | 48 | 1.25 | 60 | 62.5 | 21 | 47.5 | 5.5 | 10 | 19 | 8 | H9 | Hostaform C |
27 | CG 1250 N | 50 | 1.25 | 62.5 | 65 | 21 | 47.5 | 5.5 | 10 | 19 | 8 | H9 | Hostaform C |
28 | CG 1252 N | 52 | 1.25 | 65 | 67.5 | 21 | 57 | 5.5 | 10 | 19 | 10 | H9 | Hostaform C |
29 | CG 1254 N | 54 | 1.25 | 67.5 | 70 | 21 | 57 | 5.5 | 10 | 19 | 10 | H9 | Hostaform C |
30 | CG 1255 N | 55 | 1.25 | 68.75 | 71.25 | 21 | 57 | 5.5 | 10 | 19 | 10 | H9 | Hostaform C |
31 | CG 1256 N | 56 | 1.25 | 70 | 72.5 | 21 | 57 | 5.5 | 10 | 19 | 10 | H9 | Hostaform C |
32 | CG 1260 N | 60 | 1.25 | 75 | 77.5 | 21 | 67 | 5.5 | 10 | 19 | 10 | H9 | Hostaform C |
33 | CG 1264 N | 64 | 1.25 | 80 | 82.5 | 21 | 67 | 5.5 | 10 | 19 | 10 | H9 | Hostaform C |
34 | CG 1265 N | 65 | 1.25 | 81.25 | 83.75 | 21 | 67 | 5.5 | 10 | 19 | 10 | H9 | Hostaform C |
35 | CG 1270 N | 70 | 1.25 | 87.5 | 90 | 21 | 77 | 5.5 | 10 | 19 | 10 | H9 | Hostaform C |
36 | CG 1275 N | 75 | 1.25 | 93.75 | 96.25 | 21 | 77 | 5.5 | 10 | 19 | 10 | H9 | Hostaform C |
37 | CG 1280 N | 80 | 1.25 | 100 | 102.5 | 24 | 87 | 5.5 | 10 | 19 | 12 | H9 | Hostaform C |
38 | CG 1290 N | 90 | 1.25 | 112.5 | 115 | 24 | 97 | 5.5 | 10 | 19 | 12 | H9 | Hostaform C |
39 | CG 12100 N | 100 | 1.25 | 125 | 127.5 | 24 | 107 | 5.5 | 10 | 19 | 12 | H9 | Hostaform C |
40 | CG 12110 N | 110 | 1.25 | 137.5 | 140 | 24 | 116 | 5.5 | 10 | 19 | 12 | H9 | Hostaform C |
Stirnräder Hostaform - Modul 1.25
Hersteller | NOZAG |
---|---|
Bezeichnung | Stirnräder Hostaform, Modul 1.25, ganzes Rad inkl. Verzahnung gespritzt |
Bestellnummer | CG 1212 N |
Type No.
Zähne
Modul
d (mm)
da (mm)
N (mm)
D (mm)
c (mm)
b (mm)
L (mm)
B (mm)
Tol. von B
Material