1

Stirnräder Hostaform - Modul 0.7

Hersteller NOZAG
Bezeichnung Stirnräder Hostaform, Modul 0.7, ganzes Rad inkl. Verzahnung gespritzt
Bestellnummer CG 712 N
Produktauswahl
Selector Type No. Zähne Modul d (mm) da (mm) N (mm) D (mm) c (mm) b (mm) L (mm) B (mm) Tol. von B Material
1 CG 712 N 12 0.7 8.4 9.8 6 0 0 6 15 3 H9 Hostaform C
2 CG 713 N 13 0.7 9.1 10.5 6 0 0 6 15 3 H9 Hostaform C
3 CG 714 N 14 0.7 9.8 11.2 6 0 0 6 15 3 H9 Hostaform C
4 CG 715 N 15 0.7 10.5 11.9 6 0 0 6 15 3 H9 Hostaform C
5 CG 716 N 16 0.7 11.2 12.6 9 0 0 6 15 4 H9 Hostaform C
6 CG 717 N 17 0.7 11.9 13.3 9 0 0 6 15 4 H9 Hostaform C
7 CG 718 N 18 0.7 12.6 14 9 0 0 6 15 4 H9 Hostaform C
8 CG 719 N 19 0.7 13.3 14.7 9 0 0 6 15 4 H9 Hostaform C
9 CG 720 N 20 0.7 14 15.4 9 0 0 6 15 4 H9 Hostaform C
10 CG 721 N 21 0.7 14.7 16.1 9 0 0 6 15 4 H9 Hostaform C
11 CG 722 N 22 0.7 15.4 16.8 9 0 0 6 15 4 H9 Hostaform C
12 CG 723 N 23 0.7 16.1 17.5 9 0 0 6 15 4 H9 Hostaform C
13 CG 724 N 24 0.7 16.8 18.2 9 13.5 3 6 15 4 H9 Hostaform C
14 CG 725 N 25 0.7 17.5 18.9 9 13.5 3 6 15 6 H9 Hostaform C
15 CG 726 N 26 0.7 18.2 19.6 9 13.5 3 6 15 6 H9 Hostaform C
16 CG 727 N 27 0.7 18.9 20.3 9 13.5 3 6 15 6 H9 Hostaform C
17 CG 728 N 28 0.7 19.6 21 9 13.5 3 6 15 6 H9 Hostaform C
18 CG 730 N 30 0.7 21 22.4 12 16 3 6 15 6 H9 Hostaform C
19 CG 732 N 32 0.7 22.4 23.8 12 16 3 6 15 6 H9 Hostaform C
20 CG 735 N 35 0.7 24.5 25.9 15 19 3 6 15 6 H9 Hostaform C
21 CG 736 N 36 0.7 25.2 26.6 15 19 3 6 15 6 H9 Hostaform C
22 CG 738 N 38 0.7 26.6 28 15 21.5 3 6 15 6 H9 Hostaform C
23 CG 740 N 40 0.7 28 29.4 15 21.5 3 6 15 6 H9 Hostaform C
24 CG 742 N 42 0.7 29.4 30.8 18 24.5 2 6 15 6 H9 Hostaform C
25 CG 745 N 45 0.7 31.5 32.9 18 24.5 2 6 15 6 H9 Hostaform C
26 CG 748 N 48 0.7 33.6 35 18 24.5 2 6 15 8 H9 Hostaform C
27 CG 750 N 50 0.7 35 36.4 18 28 2 6 15 8 H9 Hostaform C
28 CG 752 N 52 0.7 36.4 37.8 18 28 2 6 15 8 H9 Hostaform C
29 CG 754 N 54 0.7 37.8 39.2 18 28 2 6 15 8 H9 Hostaform C
30 CG 755 N 55 0.7 38.5 39.9 18 31 2 6 15 8 H9 Hostaform C
31 CG 756 N 56 0.7 39.2 40.6 18 31 2 6 15 8 H9 Hostaform C
32 CG 760 N 60 0.7 42 43.4 18 31 2 6 15 8 H9 Hostaform C
33 CG 764 N 64 0.7 44.8 46.2 18 37.5 2 6 15 8 H9 Hostaform C
34 CG 765 N 65 0.7 45.5 46.9 18 37.5 2 6 15 8 H9 Hostaform C
35 CG 770 N 70 0.7 49 50.4 18 37.5 2 6 15 8 H9 Hostaform C
36 CG 772 N 72 0.7 50.4 51.8 18 37.5 2 6 15 8 H9 Hostaform C
37 CG 775 N 75 0.7 52.5 53.9 18 37.5 2 6 15 10 H9 Hostaform C
38 CG 780 N 80 0.7 56 57.4 21 47 2 6 15 10 H9 Hostaform C
39 CG 790 N 90 0.7 63 64.4 21 56.5 2 6 15 10 H9 Hostaform C
40 CG 796 N 96 0.7 67.2 68.6 21 56.5 2 6 15 10 H9 Hostaform C
41 CG 7100 N 100 0.7 70 71.4 21 56.5 2 6 15 10 H9 Hostaform C
42 CG 7120 N 120 0.7 84 85.4 21 77 2 6 15 10 H9 Hostaform C
Type No.
Zähne
Modul
d (mm)
da (mm)
N (mm)
D (mm)
c (mm)
b (mm)
L (mm)
B (mm)
Tol. von B
Material
Kontaktdaten
NOZAG Hersteller von Antriebselementen
Nozag Sarl
Nozag AG
Nozag GmbH