nosta
nosta

T-slot nuts DIN 508, with ball, R-slot nut profile

Manufacturer Nosta
Part number 08 01 05
Material grade 8 (blank)
Modeli CAD
Objavi
Prepričajte se, da je ta programska oprema nameščena.

Izbirnik izdelkov

Material
Index Selector Part no. A (mm) a (mm) e (mm) h (mm) k (mm) weight/item (g) parts/package (small) parts/package (large)
1 1 08 01 05 5 4.6 9 6.5 3 341 1 10
2 2 08 01 06 6 5.6 10 8 4 482 1 10
3 3 08 O1 08 8 7.6 13 10 6 843 1 10
4 4 08 01 10 10 9.6 15 12 6 1157 1 10
5 5 08 01 12 12 11.6 18 14 7 1599 1 -
6 6 08 01 14 14 13.6 22 16 8 2212 1 -
7 7 08 01 16 16 15.6 25 18 9 2848 1 -
8 8 08 01 18 18 17.6 28 20 10 3562 1 -
9 9 08 01 20 20 19.6 32 24 12 4849 1 -
10 10 08 01 22 22 21.6 35 28 14 6215 1 -
11 11 08 01 24 24 23.6 40 32 18 7913 1 -
12 12 08 01 28 28 27.6 44 36 18 10048 1 -
13 13 08 01 36 36 35.5 54 44 22 15260 1 -

Obrnite se na dobavitelja

nosta

nosta

ASSEMBLY TECHNIQUE MECHANICAL ENGINEERING SOLAR PANEL INDUSTRY AND DIN PARTS

Google Map