nosta
By nosta

Woodruff keys to allocation II

Manufacturer Nosta
Standard DIN 6888
Description Woodruff key to allocation II 1 x 1.4 DIN 6888
Part number din_6888_2_1_x_1.4
CAD models
Share
Please make sure this software has been installed.

Product selection

Index Selector Width of key (mm) Key Ø (mm) Height of key (mm) Length of key (mm) For shaft Ø
1 1 1 4 1.4 3.82 6 to 8
2 2 1.5 7 2.6 6.76 8 to 10
3 3 2 7 2.6 6.76 10 to 12
4 4 2 10 3.7 9.66 10 to 12
5 5 2.5 10 3.7 9.66 12 to 17
6 6 3 10 3.7 9.66 12 to 17
7 7 3 13 5 12.65 12 to 17
8 8 3 16 6.5 15.72 12 to 17
9 23 4 13 5 12.65 17 to 22
10 24 4 16 6.5 15.72 17 to 22
11 9 4 19 7.5 18.57 17 to 22
12 10 5 16 6.5 15.72 22 to 30
13 11 5 19 7.5 18.57 22 to 30
14 12 5 22 9 21.63 22 to 30
15 13 6 19 7.5 18.57 30 to 38
16 14 6 22 9 21.63 30 to 38
17 15 6 25 10 24.49 30 to 38
18 16 6 28 11 27.35 30 to 38
19 17 8 22 9 21.63 38
20 18 8 28 11 27.35 38
21 19 8 32 13 31.43 38
22 20 10 28 11 27.35 38
23 21 10 32 13 31.43 38
24 22 10 45 16 43.08 38

Contact the supplier

nosta

nosta

ASSEMBLY TECHNIQUE MECHANICAL ENGINEERING SOLAR PANEL INDUSTRY AND DIN PARTS

Google Map