1

Woodruff keys to allocation I

Manufacturer Nosta
Standard DIN 6888
Description Woodruff key to allocation I 1 x 1.4 DIN 6888
Part number 880001,001,4
Note DIN 6888 1 1 x 1.4
Product selection
Selector Part no. Width (mm) Diameter Ø (mm) Height (mm) Length (mm) For shaft Ø
1 880001,001,4 1 4 1.4 3.82 3 - 4
2 880001,502,6 1.5 7 2.6 6.75 4 - 6
3 880002,002,6 2 7 2.6 6.75 6 - 8
4 880002,003,7 2 10 3.7 9.66 6 - 8
5 880002,503,7 2.5 10 3.7 9.66 8 - 10
6 880003,003,7 3 10 3.7 9.66 8 - 10
7 880003,005 3 13 5 12.65 8 - 10
8 880003,006,5 3 16 6.5 15.72 -
23 880004,005 4 13 5 12.65 10 - 12
24 880004,006,5 4 16 6.5 15.72 10 - 12
9 880004,007,5 4 19 7.5 18.57 -
10 880005,006,5 5 16 6.5 15.72 12 - 17
11 880005,007,5 5 19 7.5 18.57 12 - 17
12 880005,009 5 22 9 21.63 -
13 880006,007,5 6 19 7.5 18.57 17 - 22
14 880006,009 6 22 9 21.63 17 - 22
15 880006,01 6 25 10 24.49 17 - 22
16 880006,011 6 28 11 27.35 -
17 880008,009 8 22 9 21.63 22 - 30
18 880008,010 8 28 11 27.35 22 - 30
19 880008,013 8 32 13 31.43 -
20 880010,011 10 28 11 27.35 30 - 38
21 880010,013 10 32 13 31.43 30 - 38
22 880010,016 10 45 16 43.08 -
Part no.
Width (mm)
Diameter Ø (mm)
Height (mm)
Length (mm)
For shaft Ø
Contact the supplier
nosta ASSEMBLY TECHNIQUE MECHANICAL ENGINEERING SOLAR PANEL INDUSTRY AND DIN PARTS
NOSTA GmbH