nosta
By nosta

T-slot nuts DIN 508

Manufacturer Nosta
Part number 08 00 05 M04
Material grade 8 (blank)
CAD models
Share

Product selection

Material
Index Selector Part no. d [mm] A (mm) a (mm) e (mm) h (mm) k (mm) weight/item (g) test force Fmin in KN parts/package (small) parts/package (large)
1 1 08 00 05 M04 M4 5 4.6 9 6.5 3 2 7 100 1000
2 2 08 00 06 M04 M4 6 5.6 10 8 4 3 - 100 -
3 3 08 00 06 M05 M5 6 5.6 10 8 4 3 11,4 100 1000
4 4 08 00 08 M05 M5 8 7.6 13 10 6 9 - 100 -
5 5 08 00 08 M06 M6 8 7.6 13 10 6 9 16 100 500
6 6 08 00 10 M05 M5 10 9.6 15 12 6 15 - 100 -
7 7 08 00 10 M06 M6 10 9.6 15 12 6 14 - 100 -
8 8 08 00 10 M08 M8 10 9.6 15 12 6 13 29 100 500
9 9 08 00 12 M06 M6 12 11.6 18 14 7 24 - 100 -
10 10 08 00 12 M08 M8 12 11.6 18 14 7 22 - 100 -
11 11 08 00 12 M10 M10 12 11.6 18 14 7 20 46 100 250
12 12 08 00 14 M08 M8 14 13.6 22 16 8 41 - 100 -
13 13 08 00 14 M10 M10 14 13.6 22 16 8 37 - 100 -
14 14 08 00 14 M12 M12 14 13.6 22 16 8 34 67 100 -
15 15 08 00 16 M12 M12 16 15.6 25 18 9 54 - 50 -
16 16 08 00 16 M14 M14 16 15.6 25 18 9 50 92 50 100
17 17 08 00 18 M12 M12 18 17.6 28 20 10 80 - 25 -
18 18 08 00 18 M14 M14 18 17.6 28 20 10 75 - 25 -
19 19 08 00 18 M16 M16 18 17.6 28 20 10 68 128 25 100
20 20 08 00 20 M16 M16 20 19.6 32 24 12 117 - 25 50
21 21 08 00 20 M18 M18 20 19.6 32 24 12 111 154 25 50
22 22 08 00 22 M20 M20 22 21.6 35 28 14 155 196 25 -
23 23 08 00 24 M20 M20 24 23.6 40 32 16 235 - 25 -
24 24 08 00 24 M22 M22 24 23.6 40 32 16 227 242 25 -
25 25 08 00 28 M24 M24 28 27.6 44 36 18 315 282 10 -
26 26 08 00 36 M30 M30 36 35.5 54 44 22 595 448 10 -

Contact the supplier

nosta

nosta

ASSEMBLY TECHNIQUE MECHANICAL ENGINEERING SOLAR PANEL INDUSTRY AND DIN PARTS

Google Map