nosta
By nosta

T-slot nuts DIN 508, with ball

Manufacturer Nosta
Part number 08 OK 10 M08 VZ
Material grade 8 (zinc-plated)
CAD models
Share

Product selection

Material
Index Selector Part no. d [mm] A (mm) a (mm) e (mm) h (mm) k (mm) s (mm) weight/item (g) test force Fmin in KN parts/package (small) parts/package (large)
1 1 08 OK 10 M08 VZ M8 10 9.6 15 12 6 0.65 14 29 100 500
2 2 08 OK 12 M10 VZ M10 12 11.6 18 14 7 0.8 22 46 100 250
3 3 08 OK 14 M12 VZ M12 14 13.6 22 16 8 0.9 34 67 100 -
4 4 08 OK 18 M16 VZ M16 18 17.6 28 20 10 1 68 128 25 100
5 5 08 OK 22 M20 VZ M20 22 21.6 35 28 14 1.6 155 196 25 -

Contact the supplier

nosta

nosta

ASSEMBLY TECHNIQUE MECHANICAL ENGINEERING SOLAR PANEL INDUSTRY AND DIN PARTS

Google Map