Single row radial deep groove ball bearings with flange, metric dimensions open
Manufacturer | Myonic GmbH |
---|---|
Description | Single row radial deep groove ball bearings with flange, metric dimensions open |
Manufacturer Part Number | ULK 714X |
Product Page | https://myonic.com/produkte/ |
d1 [mm] | 7 |
D1 [mm] | 14 |
B | 3,5 |
Li | 8.90 |
---|---|
Lo | 12.11 |
r max | 0.2 |
h min | 0.7 |
Ball set n x Ø [mm] | 8 x 2.100 |
Basic load dynamic C | 731 |
Basic load static Co | 226 |
CAD models
Please make sure this software has been installed.
This site is protected by reCAPTCHA and the Google
Privacy Policy and
Terms of Service apply.
Product selection
Documentation
Contact the supplier

myonic GmbH
myonic is a world-leading supplier of miniature and precision ball bearings, cylindrical roller bearings and system solutions for advanced technology. As a part of the Japanese MinebeaMitsumi Grouip we service and supply our international customers in medical engineering, aerospace as well as machine tool manufacture from our location Leutkirch im Allgäu.
-
myonic GmbH
myonic GmbH
Steinbeisstraße 4
88299 Leutkirch
Germany
www.myonic.com
info@myonic.com
