Precision spring washers
Manufacturer | Myonic GmbH |
---|---|
Description | Precision spring washers |
Manufacturer Part Number | FS 16 X 19 |
Product Page | https://myonic.com/produkte/ |
h+s [mm] | 2.15 |
s* [mm] | 0.30 |
d3 [mm] | 16.20 |
---|---|
d4 [mm] | 18.55 |
Usable for ball bearings with inner diameter [mm] | |
inch | |
Usable for ball bearings with outer diameter [mm] | 19 |
inch | .7500 |
CAD models
Please make sure this software has been installed.
This site is protected by reCAPTCHA and the Google
Privacy Policy and
Terms of Service apply.
Product selection
Documentation
Contact the supplier

myonic GmbH
myonic is a world-leading supplier of miniature and precision ball bearings, cylindrical roller bearings and system solutions for advanced technology. As a part of the Japanese MinebeaMitsumi Grouip we service and supply our international customers in medical engineering, aerospace as well as machine tool manufacture from our location Leutkirch im Allgäu.
-
myonic GmbH
myonic GmbH
Steinbeisstraße 4
88299 Leutkirch
Germany
www.myonic.com
info@myonic.com
