Single row radial deep groove ball bearings with flange, inch dimensions closed

Manufacturer Myonic GmbH
Description Single row radial deep groove ball bearings with flange, inch dimensions closed
Manufacturer Part Number ULKZ 10016X
Product Page https://myonic.com/produkte/
d1 [mm] 7,938
D1 [mm] 12,7
Bf 3,969
Li 9.23
Lo 11.40
r max 0.13
h min 0.6
Ball set n x Ø [mm] 11 x 1.588
Basic load dynamic C 555
Basic load static Co 200
CAD modely
Ujistěte se, že je tento software nainstalován.

Výběr produktu

Dokumentace

Kontaktujte dodavatele

myonic GmbH

myonic GmbH

myonic is a world-leading supplier of miniature and precision ball bearings, cylindrical roller bearings and system solutions for advanced technology. As a part of the Japanese MinebeaMitsumi Grouip we service and supply our international customers in medical engineering, aerospace as well as machine tool manufacture from our location Leutkirch im Allgäu.

Google Map