Single row radial deep groove ball bearings, metric dimensions open

Manufacturer Myonic GmbH
Description Single row radial deep groove ball bearings, metric dimensions open
Manufacturer Part Number R 8220X
Product Page https://myonic.com/produkte/
d1 [mm] 8
D1 [mm] 22
B 7
Li 11.75
Lo 18.05
r max 0.3
h min 1
Ball set n x Ø [mm] 7 x 3.969
Basic load dynamic C 2154
Basic load static Co 698
Modelos CAD
Verifique se esse software foi instalado.

Seleção de produtos

Documentação

Entre em contato com o fornecedor

myonic GmbH

myonic GmbH

myonic is a world-leading supplier of miniature and precision ball bearings, cylindrical roller bearings and system solutions for advanced technology. As a part of the Japanese MinebeaMitsumi Grouip we service and supply our international customers in medical engineering, aerospace as well as machine tool manufacture from our location Leutkirch im Allgäu.

Google Map