Circlips for shafts
Manufacturer | Myonic GmbH |
---|---|
Description | Circlips for shafts |
Manufacturer Part Number | WSR 4 |
Product Page | https://myonic.com/produkte/ |
Shaft d1 [mm] | 4 |
Circlips d3 max [mm] | 3.60 |
Circlips b [mm] | 0.50 |
---|---|
Circlips s [mm] | 0.30 |
Nut D2 [mm] | 3.70 |
Nut m [mm] | 0.33 |
Usable for ball bearings with inner diameter [mm] | 4 |
inch | .1562 |
CAD модели
Моля, уверете се, че този софтуер е инсталиран.
Този сайт е защитен от reCAPTCHA и се прилагат Политиката за поверителност и Условията на услугата на Google.
Избиране на продукт
Документация
Свържете се с доставчика

myonic GmbH
myonic is a world-leading supplier of miniature and precision ball bearings, cylindrical roller bearings and system solutions for advanced technology. As a part of the Japanese MinebeaMitsumi Grouip we service and supply our international customers in medical engineering, aerospace as well as machine tool manufacture from our location Leutkirch im Allgäu.
-
myonic GmbH
myonic GmbH
Steinbeisstraße 4
88299 Leutkirch
Германия
www.myonic.com
info@myonic.com
