Socket strip
Manufacturer | May Distribution GmbH & Co. KG. |
---|---|
Description | 19'' Power unit 3U 9xC19 3ϕ 400V 3x63A |
Part Number | 60110366 |
CAD models
Please make sure this software has been installed.
This site is protected by reCAPTCHA and the Google
Privacy Policy and
Terms of Service apply.
Product selection
Part Number | Description | Height in U | |
---|---|---|---|
60110356 | PDU UTE x9 230VAC 16A Wieland 438,5mm Aluminium black (x1) | 1 | |
60110365 | 19'' Power unit 3U 6xC19 3ϕ 400V 3x32A | 3 | |
60110366 | 19'' Power unit 3U 9xC19 3ϕ 400V 3x63A | 3 | |
60110402 | PDU BS x15 230VAC 13A 947,5mm Plastic white (x1) | ||
60110453 | PDU CH x10 230VAC 10A 438,5mm Aluminium white (x1) | ||
60110454 | PDU CH x9 switch 230VAC 10A 438,5mm Aluminium white (x1) | ||
60119550 | Power outlet UTE 250V 16A (x1) |
Contact the supplier

May Distribution GmbH & Co. KG.
Distribution, Warehousing, Consulting, Special Solutions
-
May Distribution GmbH & Co. KG.
May Distribution GmbH & Co. KG.
Trabener Straße 65
14193 Berlin
Germany
www.may.berlin
info@may.berlin
