Fixed coupler - SGL.2K.306.CLLPV
K - Outdoor keyed
Manufacturer | LEMO |
---|---|
Description | Fixed coupler, watertight or vacuum-tight |
Manufacturer Part Number | SGL.2K.306.CLLPV |
CAD models
Please make sure this software has been installed.
This site is protected by reCAPTCHA and the Google
Privacy Policy and
Terms of Service apply.
Product selection
Manufacturer Part Number | Description | Housing material | Keying | family | Series | Size | Nb of contacts Low Voltage | Environmental protection | Gender | Connector Type | Locking system | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
SGL.2K.306.CLLPV | Fixed coupler, watertight or vacuum-tight | Metal - Chrome plated Brass | Front side: 1 key (alpha=0, female) , Other side: 2 keys (gamma=75, male) | ORIGINALS | K - Outdoor keyed | 2K | 6 | Hermetic unmated | Reverse Gender | Coupler & Adaptor - | Push-pull |
Contact the supplier

LEMO
Manufacturer of connectors
-
LEMO S.A.
LEMO S.A.
Chemin de Champs-Courbes 28
P.O. Box 194
1024 Ecublens
Switzerland
www.lemo.com
info@lemo.com
