Straight plug - SAN.M04.BLC.5B
REDEL SP - Inner Push-Pull
Manufacturer | LEMO |
---|---|
Description | Straight plug, key (N) or keys (P, S and T), with white cable collet |
Manufacturer Part Number | SAN.M04.BLC.5B |
CAD models
Please make sure this software has been installed.
This site is protected by reCAPTCHA and the Google
Privacy Policy and
Terms of Service apply.
Product selection
Manufacturer Part Number | Description | Cable diameter min (mm) | Cable diameter max (mm) | Housing material | Keying | family | Series | Size | Cable Termination | Color Variant | EPLAN Macro | Nb of contacts Low Voltage | AWG Min | AWG Max | Environmental protection | Contact Termination Low Voltage | Connector Type | Locking system | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SAN.M04.BLC.5B | Straight plug, key (N) or keys (P, S and T), with white cable collet | 4 | 5.2 | Plastic - PPSU | 3 keys (alpha=0, gamma=30, plug: male contacts, receptacle: female contacts) | REDEL | REDEL SP - Inner Push-Pull | SP | Standard back nut (no additional protection) | White collet nut | with | 4 | 22 | 18 | IP50 | Crimp | Plug - Straight | Push-pull |
Contact the supplier

LEMO
Manufacturer of connectors
-
LEMO S.A.
LEMO S.A.
Chemin de Champs-Courbes 28
P.O. Box 194
1024 Ecublens
Switzerland
www.lemo.com
info@lemo.com
