Free receptacle - PSG.M0.6YL.LC52NZ
REDEL P - Push-Pull
Manufacturer | LEMO |
---|---|
Description | Free receptacle with cable collet and nut for fitting a bend relief (waterproof) |
Manufacturer Part Number | PSG.M0.6YL.LC52NZ |
CAD models
Please make sure this software has been installed.
This site is protected by reCAPTCHA and the Google
Privacy Policy and
Terms of Service apply.
Product selection
Manufacturer Part Number | Description | Cable diameter min (mm) | Cable diameter max (mm) | Housing material | Keying | family | Series | Size | Cable Termination | Color Variant | EPLAN Macro | Nb of contacts Low Voltage | AWG Min | AWG Max | Environmental protection | Contact Termination Low Voltage | Gender | Connector Type | Locking system | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
PSG.M0.6YL.LC52NZ | Free receptacle with cable collet and nut for fitting a bend relief (waterproof) | 4 | 5.2 | Plastic - PSU | 1 key (alpha=0, Plug: male contact, Receptacle: female contact) | REDEL | REDEL P - Push-Pull | 1P | For cable bend relief | Black collet nut for bend relief | with | 6 | 32 | 24 | IP64 | Solder | Standard | Socket - Free | Push-pull |
Contact the supplier

LEMO
Manufacturer of connectors
-
LEMO S.A.
LEMO S.A.
Chemin de Champs-Courbes 28
P.O. Box 194
1024 Ecublens
Switzerland
www.lemo.com
info@lemo.com
