Elbow receptacle for PCB - PPC.M0.5GG.N
REDEL P - Push-Pull
Manufacturer | LEMO |
---|---|
Description | Elbow receptacle key (G) or keys (A,B,C) for printed circuit |
Manufacturer Part Number | PPC.M0.5GG.N |
CAD models
Please make sure this software has been installed.
This site is protected by reCAPTCHA and the Google
Privacy Policy and
Terms of Service apply.
Product selection
Manufacturer Part Number | Description | Housing material | Keying | family | Series | Size | Cable Termination | Altium | Eagle | KiCad | Nb of contacts Low Voltage | Environmental protection | Contact Termination Low Voltage | Gender | Connector Type | Locking system | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
PPC.M0.5GG.N | Elbow receptacle key (G) or keys (A,B,C) for printed circuit | Plastic - PSU | 2 keys (alpha=80, Plug: male contacts, Receptacle: female contacts) | REDEL | REDEL P - Push-Pull | 1P | Standard back nut (no additional protection) | with | with | with | 5 | IP50 | PCB - Straight | Standard | Socket - Elbow | Push-pull |
Contact the supplier

LEMO
Manufacturer of connectors
-
LEMO S.A.
LEMO S.A.
Chemin de Champs-Courbes 28
P.O. Box 194
1024 Ecublens
Switzerland
www.lemo.com
info@lemo.com
