Fixed receptacle (2 nuts) - PKA.M1.0SL.NG
REDEL P - Push-Pull
Manufacturer | LEMO |
---|---|
Description | Fixed receptacle with two nuts (back panel mounting), straight print contacts |
Manufacturer Part Number | PKA.M1.0SL.NG |
CAD models
Please make sure this software has been installed.
This site is protected by reCAPTCHA and the Google
Privacy Policy and
Terms of Service apply.
Product selection
Manufacturer Part Number | Description | Housing material | Keying | family | Series | Size | Cable Termination | Color Variant | Altium | Eagle | KiCad | Nb of contacts Low Voltage | Environmental protection | Contact Termination Low Voltage | Gender | Connector Type | Locking system | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
PKA.M1.0SL.NG | Fixed receptacle with two nuts (back panel mounting), straight print contacts | Plastic - PEI | 2 keys (alpha=40, Plug: male contacts, Receptacle: female contacts) | REDEL | REDEL P - Push-Pull | 1P | Standard back nut (no additional protection) | Gray front nut | with | with | with | 10 | IP50 | PCB - Straight | Standard | Socket - Fixed Panel Rear Mounted | Push-pull |
Contact the supplier

LEMO
Manufacturer of connectors
-
LEMO S.A.
LEMO S.A.
Chemin de Champs-Courbes 28
P.O. Box 194
1024 Ecublens
Switzerland
www.lemo.com
info@lemo.com
