Socket - Free - PHG.1B.314.CLLD42Z
B - Indoor keyed
Manufacturer | LEMO |
---|---|
Description | Free receptacle, cable collet and nut for fitting a bend relief |
Manufacturer Part Number | PHG.1B.314.CLLD42Z |
CAD models
Please make sure this software has been installed.
This site is protected by reCAPTCHA and the Google
Privacy Policy and
Terms of Service apply.
Product selection
Manufacturer Part Number | Description | Cable diameter min (mm) | Cable diameter max (mm) | Housing material | Keying | family | Series | Size | Cable Termination | Color Variant | EPLAN Macro | Nb of contacts Low Voltage | AWG Min | AWG Max | Environmental protection | Contact Termination Low Voltage | Gender | Connector Type | Locking system | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
PHG.1B.314.CLLD42Z | Free receptacle, cable collet and nut for fitting a bend relief | 3.1 | 4.2 | Metal - Chrome plated Brass | G: 1 key (alpha=0, plug: male contacts, receptacle: female contacts) | ORIGINALS | B - Indoor keyed | 1B | For cable bend relief | Grey | with | 14 | 34 | 28 | IP50 | Solder | Standard | Socket - Free | Push-pull |
Contact the supplier

LEMO
Manufacturer of connectors
-
LEMO S.A.
LEMO S.A.
Chemin de Champs-Courbes 28
P.O. Box 194
1024 Ecublens
Switzerland
www.lemo.com
info@lemo.com
