Socket - Fixed Panel Rear Mounted - PFG.1B.314.CLLD62
B - Indoor keyed
Manufacturer | LEMO |
---|---|
Description | Fixed receptacle, with two nuts, cable collet (back panel mounting) |
Manufacturer Part Number | PFG.1B.314.CLLD62 |
CAD models
Please make sure this software has been installed.
This site is protected by reCAPTCHA and the Google
Privacy Policy and
Terms of Service apply.
Product selection
Manufacturer Part Number | Description | Cable diameter min (mm) | Cable diameter max (mm) | Housing material | Keying | family | Series | Size | Cable Termination | Color Variant | EPLAN Macro | Nb of contacts Low Voltage | AWG Min | AWG Max | Environmental protection | Contact Termination Low Voltage | Gender | Connector Type | Locking system | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
PFG.1B.314.CLLD62 | Fixed receptacle, with two nuts, cable collet (back panel mounting) | 5.3 | 6.2 | Metal - Chrome plated Brass | 1 key (alpha=0, plug: male contacts, receptacle: female contacts) | ORIGINALS | B - Indoor keyed | 1B | Standard back nut (no additional protection) | Grey | with | 14 | 34 | 28 | IP50 | Solder | Standard | Socket - Fixed Panel Rear Mounted | Push-pull |
Contact the supplier

LEMO
Manufacturer of connectors
-
LEMO S.A.
LEMO S.A.
Chemin de Champs-Courbes 28
P.O. Box 194
1024 Ecublens
Switzerland
www.lemo.com
info@lemo.com
