Fixed socket - HVG.03.304.CLLPV
03 - Underwater
Manufacturer | LEMO |
---|---|
Description | Fixed socket, key (G) or key (B), round flange, nut fixing, vacuumtight |
Manufacturer Part Number | HVG.03.304.CLLPV |
CAD models
Please make sure this software has been installed.
This site is protected by reCAPTCHA and the Google
Privacy Policy and
Terms of Service apply.
Product selection
Manufacturer Part Number | Description | Housing material | Keying | family | Series | Size | Nb of contacts Low Voltage | AWG Min | AWG Max | Environmental protection | Contact Termination Low Voltage | Connector Type | Locking system | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
HVG.03.304.CLLPV | Fixed socket, key (G) or key (B), round flange, nut fixing, vacuumtight | Metal - Chrome plated Brass | 1 key (alpha=0, Plug: male contacts, Receptacle: female contacts) | SPECIALTIES | 03 - Underwater | 3 | 4 | 34 | 28 | Hermetic unmated | Solder | Socket - Fixed Panel Front Mounted | Threaded |
Contact the supplier

LEMO
Manufacturer of connectors
-
LEMO S.A.
LEMO S.A.
Chemin de Champs-Courbes 28
P.O. Box 194
1024 Ecublens
Switzerland
www.lemo.com
info@lemo.com
