Fixed receptacle - ERA.2C.314.CLN
2C - Indoor Stepped Insert short
Manufacturer | LEMO |
---|---|
Description | Fixed receptacle, nut fixing |
Manufacturer Part Number | ERA.2C.314.CLN |
CAD models
Please make sure this software has been installed.
This site is protected by reCAPTCHA and the Google
Privacy Policy and
Terms of Service apply.
Product selection
Manufacturer Part Number | Description | Housing material | Keying | family | Series | Size | Altium | Eagle | KiCad | Nb of contacts Low Voltage | Environmental protection | Contact Termination Low Voltage | Connector Type | Locking system | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
ERA.2C.314.CLN | Fixed receptacle, nut fixing | Metal - Chrome plated Brass | Hermaphroditic keying (half moon insert) with female pin 1 | SPECIALTIES | 2C - Indoor Stepped Insert short | 2C | with | with | with | 14 | IP50 | PCB - Straight | Socket - Fixed Panel Front Mounted | Push-pull |
Contact the supplier

LEMO
Manufacturer of connectors
-
LEMO S.A.
LEMO S.A.
Chemin de Champs-Courbes 28
P.O. Box 194
1024 Ecublens
Switzerland
www.lemo.com
info@lemo.com
