Fixed receptacle - EGA.2B.312.CLL
B - Indoor keyed
Manufacturer | LEMO |
---|---|
Description | Fixed receptacle, nut fixing |
Manufacturer Part Number | EGA.2B.312.CLL |
CAD models
Please make sure this software has been installed.
This site is protected by reCAPTCHA and the Google
Privacy Policy and
Terms of Service apply.
Product selection
Manufacturer Part Number | Description | Cable diameter min (mm) | Cable diameter max (mm) | Housing material | Keying | family | Series | Size | Nb of contacts Low Voltage | AWG Min | AWG Max | Environmental protection | Contact Termination Low Voltage | Gender | Connector Type | Locking system | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
EGA.2B.312.CLL | Fixed receptacle, nut fixing | 2 | 13.6 | Metal - Chrome plated Brass | 2 keys (alpha=30, plug: male contacts, receptacle: female contacts) | ORIGINALS | B - Indoor keyed | 2B | 12 | 30 | 22 | IP50 | Solder | Standard | Socket - Fixed Panel Front Mounted | Push-pull |
Contact the supplier

LEMO
Manufacturer of connectors
-
LEMO S.A.
LEMO S.A.
Chemin de Champs-Courbes 28
P.O. Box 194
1024 Ecublens
Switzerland
www.lemo.com
info@lemo.com
