Free receptacle - CRB.M04.NLL.C72N
REDEL P - Push-Pull
Manufacturer | LEMO |
---|---|
Description | Free receptacle with cable collet |
Manufacturer Part Number | CRB.M04.NLL.C72N |
CAD models
Please make sure this software has been installed.
This site is protected by reCAPTCHA and the Google
Privacy Policy and
Terms of Service apply.
Product selection
Manufacturer Part Number | Description | Housing material | Keying | family | Series | Size | Color Variant | Nb of contacts Low Voltage | Environmental protection | Contact Termination Low Voltage | Gender | Connector Type | Locking system | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
CRB.M04.NLL.C72N | Free receptacle with cable collet | Plastic - PSU | 3 keys (alpha=0, gamma=60, Plug: male contacts, Receptacle: female contacts) | REDEL | REDEL P - Push-Pull | 2P | Black | 4 | IP50 | Solder | Standard | Socket | Quick-release (Snap-on) |
Contact the supplier

LEMO
Manufacturer of connectors
-
LEMO S.A.
LEMO S.A.
Chemin de Champs-Courbes 28
P.O. Box 194
1024 Ecublens
Switzerland
www.lemo.com
info@lemo.com
