Fixed adapter - ASG.3N.304.TLAPV
N - Nuclear Stainless Steel
Manufacturer | LEMO |
---|---|
Description | Fixed adapter to K/N series plug, vacuum tight, nut fixing |
Manufacturer Part Number | ASG.3N.304.TLAPV |
CAD models
Please make sure this software has been installed.
This site is protected by reCAPTCHA and the Google
Privacy Policy and
Terms of Service apply.
Product selection
Manufacturer Part Number | Description | Housing material | Keying | family | Series | Size | Cable Termination | Nb of contacts Low Voltage | Environmental protection | Contact Termination Low Voltage | Locking system | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
ASG.3N.304.TLAPV | Fixed adapter to K/N series plug, vacuum tight, nut fixing | Metal - Stainless steel | Push-Pull latch for manipulator. Male contacts | SUPREME | N - Nuclear Stainless Steel | 3N | Standard back nut (no additional protection) | 2 | Hermetic unmated | Solder | Push-pull |
Contact the supplier

LEMO
Manufacturer of connectors
-
LEMO S.A.
LEMO S.A.
Chemin de Champs-Courbes 28
P.O. Box 194
1024 Ecublens
Switzerland
www.lemo.com
info@lemo.com
