Parker Legris Connectic Low Pressure
By Parker Legris Connectic Low Pressure

TAP WITH COUPLER, BSP PARALLEL

Manufacturer Parker Legris Connectic Low Pressure
DESCRIPTION 2270 21 00 - TAP WITH COUPLER, BSP PARALLEL
PART NUMBER 2270 21 00
C G1/2
DN 12 MM
WORKING TEMPERATURE IT MINIMUM -20 CE
WORKING TEMPERATURE IT MAXIMUM 100 CE
CAD models
Share
Please make sure this software has been installed.

Product selection

Index Selector PART NUMBER DESCRIPTION UNIT WEIGHT PACKED WEIGHT QUANTITY C F DIM G H M DN MAXIMUM WORKING PRESSURE WORKING TEMPERATURE MINIMUM WORKING TEMPERATURE MAXIMUM WORKING TEMPERATURE IT MINIMUM WORKING TEMPERATURE IT MAXIMUM BODY 'O'-RINGS HANDLE SPRING
1 1 2270 21 00 2270 21 00 - TAP WITH COUPLER, BSP PARALLEL ,278 KG ,309 KG 1 G1/2 28 MM 29 MM 40,5 MM 35 MM 12 MM 20 BAR -20 CE 100 CE -20 CE 100 CE NICKEL PLATED BRASS NBR NICKEL PLATED BRASS STAINLESS STEEL

Product Description

Used to cut-off water or to reduce flow.

Contact the supplier

Parker Legris Connectic Low Pressure

Parker Legris Connectic Low Pressure

Specialist in industrial connection solutions and valves for pneumatic circuits, vacuum and fluids

Google Map