Parker Legris Connectic Low Pressure
By Parker Legris Connectic Low Pressure

DOUBLE FEMALE,ECONOMY,STAINLESS STEEL BALL VALVE

Excellent resistance to aggressive fluids and environments and to high pressure.

Manufacturer Parker Legris Connectic Low Pressure
DESCRIPTION 4810 08 13 - DOUBLE FEMALE,ECONOMY,STAINLESS STEEL BALL VALVE
PART NUMBER 4810 08 13
C G1/4
DN 8 MM
PN 64 BAR
MAX. PRESSURE AIR_IT 65 BAR
WORKING TEMPERATURE IT MINIMUM -20 CE
WORKING TEMPERATURE IT MAXIMUM 150 CE
CAD models
Share
Please make sure this software has been installed.

Product selection

Index Selector PART NUMBER DESCRIPTION UNIT WEIGHT PACKED WEIGHT QUANTITY C E DIM G H L M DN PN MAX. PRESSURE AIR_IT WORKING TEMPERATURE MINIMUM WORKING TEMPERATURE MAXIMUM WORKING TEMPERATURE IT MINIMUM WORKING TEMPERATURE IT MAXIMUM BODY RETAINING NUT STEM 'O'-RINGS HANDLE
1 1 4810 08 13 4810 08 13 - DOUBLE FEMALE,ECONOMY,STAINLESS STEEL BALL VALVE ,206 KG 2,168 KG 10 G1/4 10 MM 30 MM 44,5 MM 53,5 MM 110,5 MM 8 MM 64 BAR 65 BAR -20 CE 150 CE -20 CE 150 CE STAINLESS STEEL 316L STAINLESS STEEL 316L STAINLESS STEEL 316L PTFE STAINLESS STEEL
2 2 4810 10 17 4810 10 17 - DOUBLE FEMALE,ECONOMY,STAINLESS STEEL BALL VALVE ,190 KG ,991 KG 5 G3/8 10 MM 30 MM 44,5 MM 53,5 MM 110,5 MM 10 MM 64 BAR 65 BAR -20 CE 150 CE -20 CE 150 CE STAINLESS STEEL 316L STAINLESS STEEL 316L STAINLESS STEEL 316L PTFE STAINLESS STEEL
3 3 4810 15 21 4810 15 21 - DOUBLE FEMALE,ECONOMY,STAINLESS STEEL BALL VALVE ,245 KG 1,347 KG 5 G1/2 13 MM 32,5 MM 47 MM 60 MM 110,5 MM 15 MM 64 BAR 65 BAR -20 CE 150 CE -20 CE 150 CE STAINLESS STEEL 316L STAINLESS STEEL 316L STAINLESS STEEL 316L PTFE STAINLESS STEEL
4 4 4810 20 27 4810 20 27 - DOUBLE FEMALE,ECONOMY,STAINLESS STEEL BALL VALVE ,418 KG ,420 KG 1 G3/4 14 MM 40 MM 54,5 MM 70 MM 131,5 MM 20 MM 40 BAR 65 BAR -20 CE 150 CE -20 CE 150 CE STAINLESS STEEL 316L STAINLESS STEEL 316L STAINLESS STEEL 316L PTFE STAINLESS STEEL
5 5 4810 25 34 4810 25 34 - DOUBLE FEMALE,ECONOMY,STAINLESS STEEL BALL VALVE ,648 KG ,648 KG 1 G1 17 MM 49 MM 58,5 MM 79 MM 131,5 MM 25 MM 40 BAR 65 BAR -20 CE 150 CE -20 CE 150 CE STAINLESS STEEL 316L STAINLESS STEEL 316L STAINLESS STEEL 316L PTFE STAINLESS STEEL

Contact the supplier

Parker Legris Connectic Low Pressure

Parker Legris Connectic Low Pressure

Specialist in industrial connection solutions and valves for pneumatic circuits, vacuum and fluids

Google Map