Parker Legris Connectic Low Pressure
By Parker Legris Connectic Low Pressure

7300 - PRESSURE REGULATOR, MALE BSPP

Legris pneumatic soft start fittings stabilize working air pressure at a set value. They are very compact and can be assembled downstream or upstream of the control valve.

Manufacturer Parker Legris Connectic Low Pressure
Description 7300 - PRESSURE REGULATOR, MALE BSPP 4
PART NUMBER 7300 04 10
DIAM D 4 MM
C G1/8
CAD models
Share
Please make sure this software has been installed.

Product selection

Index Selector PART NUMBER ECLASS DIAM D C E F1 F2 DIM G1 DIM G2 HMAXI L1 L2 BODY SUB-BASE 'O'-RINGS MINIMUM WORKING TEMPERATURE MAXIMUM WORKING TEMPERATURE UNIT WEIGHT QUANTITY
1 1 7300 04 10 27294204 4 MM G1/8 4,5 MM 17 MM 13 MM 14 MM 18,5 MM 60,5 MM 7 MM 18,5 MM engineering grade polymer nickel-plated brass nitrile -10 CE 70 CE 0,046 KG 1
2 2 7300 06 10 27294204 6 MM G1/8 4,5 MM 17 MM 13 MM 14 MM 18,5 MM 60,5 MM 7 MM 20 MM engineering grade polymer nickel-plated brass nitrile -10 CE 70 CE 0,047 KG 1
3 3 7300 06 13 27294204 6 MM G1/4 7,5 MM 17 MM 13 MM 14 MM 18,5 MM 68,5 MM 9,5 MM 22 MM engineering grade polymer nickel-plated brass nitrile -10 CE 70 CE 0,068 KG 1
4 4 7300 08 10 27294204 8 MM G1/8 4,5 MM 17 MM 13 MM 14 MM 18,5 MM 60,5 MM 7 MM 25 MM engineering grade polymer nickel-plated brass nitrile -10 CE 70 CE 0,048 KG 1
5 5 7300 08 13 27294204 8 MM G1/4 7,5 MM 17 MM 13 MM 14 MM 18,5 MM 68,5 MM 9,5 MM 27 MM engineering grade polymer nickel-plated brass nitrile -10 CE 70 CE 0,66 KG 1
6 6 7300 08 17 27294204 8 MM G3/8 8,5 MM 22 MM 17 MM 18,5 MM 23,5 MM 77,5 MM 11,5 MM 28,5 MM engineering grade polymer nickel-plated brass nitrile -10 CE 70 CE 0,142 KG 1
7 7 7300 10 13 27294204 10 MM G1/4 7,5 MM 17 MM 13 MM 14 MM 18,5 MM 68,5 MM 9,5 MM 29 MM engineering grade polymer nickel-plated brass nitrile -10 CE 70 CE 0,068 KG 1
8 8 7300 10 17 27294204 10 MM G3/8 8,5 MM 22 MM 17 MM 18,5 MM 23,5 MM 77,5 MM 11,5 MM 30,5 MM engineering grade polymer nickel-plated brass nitrile -10 CE 70 CE 0,073 KG 1

Product Description

Stabilize the pressure at a given value.
Very compact, they can be assembled downstream or upstream of the distributor.
Mounted in series on a manifold, these fittings control the supply required for each piece of equipment.
Model with instant connection and BSP parallel thread.

Documentation

Contact the supplier

Parker Legris Connectic Low Pressure

Parker Legris Connectic Low Pressure

Specialist in industrial connection solutions and valves for pneumatic circuits, vacuum and fluids

Google Map