Parker Legris Connectic Low Pressure
By Parker Legris Connectic Low Pressure

7010 - FLOW REGULATORS,EXHAUST,BSPP & METRIC

Polymer exhaust flow controls: banjo type with recessed screw preventing unwanted adjustment, push-in connection.

Manufacturer Parker Legris Connectic Low Pressure
Description 7010 - FLOW REGULATORS,EXHAUST,BSPP & METRIC 4
Reference 7010 04 10
DIAM D 4 MM
C G1/8
CAD models
Share
Please make sure this software has been installed.

Product selection

Index Selector PART NUMBER ECLASS DIAM D C E F H L L1 MAXIMUM WORKING PRESSURE BODY SUB-BASE 'O'-RINGS SCREW MINIMUM WORKING TEMPERATURE MAXIMUM WORKING TEMPERATURE UNIT WEIGHT QUANTITY
1 1 7010 04 10 27294204 4 MM G1/8 5 MM 13 MM 25 MM 19 MM 7 MM 10 BAR engineering grade polymer nickel-plated brass nitrile nickel-plated brass 0 CE 70 CE 0,018 KG 10
2 2 7010 04 19 27294204 4 MM M5x0,8 4 MM 8 MM 17,5 MM 17 MM 5 MM 10 BAR engineering grade polymer nickel-plated brass nitrile nickel-plated brass 0 CE 70 CE 0,006 KG 10
3 12 7010 04 20 27294204 5/32 INC 10-32 0,16 INC 0,31 INC 0,69 INC 0,65 INC 0,19 INC 10 BAR engineering grade polymer nickel-plated brass nitrile nickel-plated brass 0 CE 70 CE 0,005 KG 10
4 3 7010 06 10 27294204 6 MM G1/8 5 MM 13 MM 25 MM 21 MM 7 MM 10 BAR engineering grade polymer nickel-plated brass nitrile nickel-plated brass 0 CE 70 CE 0,018 KG 10
5 4 7010 06 13 27294204 6 MM G1/4 8 MM 17 MM 26,5 MM 22 MM 9,5 MM 10 BAR engineering grade polymer nickel-plated brass nitrile nickel-plated brass 0 CE 70 CE 0,034 KG 10
6 5 7010 06 19 27294204 6 MM M5x0,8 4 MM 8 MM 17,5 MM 19 MM 5 MM 10 BAR engineering grade polymer nickel-plated brass nitrile nickel-plated brass 0 CE 70 CE 0,006 KG 10
7 6 7010 08 10 27294204 8 MM G1/8 5 MM 13 MM 25 MM 26 MM 7 MM 10 BAR engineering grade polymer nickel-plated brass nitrile nickel-plated brass 0 CE 70 CE 0,02 KG 10
8 7 7010 08 13 27294204 8 MM G1/4 8 MM 17 MM 26,5 MM 27 MM 9,5 MM 10 BAR engineering grade polymer nickel-plated brass nitrile nickel-plated brass 0 CE 70 CE 0,035 KG 10
9 8 7010 08 17 27294204 8 MM G3/8 7,5 MM 20 MM 37,5 MM 29 MM 11,2 MM 10 BAR engineering grade polymer nickel-plated brass nitrile nickel-plated brass 0 CE 70 CE 0,068 KG 10
10 9 7010 10 13 27294204 10 MM G1/4 8 MM 17 MM 26,5 MM 29 MM 9,5 MM 10 BAR engineering grade polymer nickel-plated brass nitrile nickel-plated brass 0 CE 70 CE 0,037 KG 10
11 10 7010 10 17 27294204 10 MM G3/8 7,5 MM 20 MM 37,5 MM 31 MM 11,2 MM 10 BAR engineering grade polymer nickel-plated brass nitrile nickel-plated brass 0 CE 70 CE 0,069 KG 10
12 13 7010 10 21 27294204 10 MM G1/2 8 MM 23 MM 43 MM 37 MM 13,5 MM 10 BAR engineering grade polymer nickel-plated brass nitrile nickel-plated brass 0 CE 70 CE 0,117 KG 5
13 11 7010 12 17 27294204 12 MM G3/8 7,5 MM 20 MM 37,5 MM 34,5 MM 11,2 MM 10 BAR engineering grade polymer nickel-plated brass nitrile nickel-plated brass 0 CE 70 CE 0,072 KG 5
14 14 7010 12 21 27294204 12 MM G1/2 8 MM 23 MM 43 MM 37 MM 13,5 MM 10 BAR engineering grade polymer nickel-plated brass nitrile nickel-plated brass 0 CE 70 CE 0,111 KG 5
15 15 7010 53 20 27294204 1/8 INC 10-32 0,16 INC 0,31 INC 0,69 INC 0,65 INC 0,19 INC 10 BAR engineering grade polymer nickel-plated brass nitrile nickel-plated brass 0 CE 70 CE 0,006 KG 10
16 16 7010 56 20 27294204 1/4 INC 10-32 0,16 INC 0,31 INC 0,69 INC 0,77 INC 0,19 INC 10 BAR engineering grade polymer nickel-plated brass nitrile nickel-plated brass 0 CE 70 CE 0,001 KG 10

Product Description

Banjo with recessed screw and threaded connections:

  • reliable and progressive adjustment with a screwdriver guaranteeing stability of adjustment,
  • strong construction for improved longevity,
  • for use in all pneumatic installations due to their high performance capability and small size.

Contact the supplier

Parker Legris Connectic Low Pressure

Parker Legris Connectic Low Pressure

Specialist in industrial connection solutions and valves for pneumatic circuits, vacuum and fluids

Google Map