1

8525 Extra Heavy-Duty Lateral File Slide with 1-1/2" Overtravel

Manufacturer Knape & Vogt
Description SKU#: 8525Q 16, Length in [mm]: 16", Travel in [mm]: 17.14 [435.4]
SKU # 8525Q 16
Note SKU listing above is for Poly (P) 10 Sets per Carton with Anochrome (ANO) finish. See 8525 Specifications Sheet for more packing and finish options.
Product selection
Selector SKU # Slide length in [mm] Slide travel in [mm] Rail length in [mm] A in [mm] B in [mm] C in [mm] D in [mm] E in [mm] F in [mm] G in [mm] H in [mm]
1 8525Q 16 16" 17.14 [435.4] 14.00 [355.6] 13.45 [341.7] 14.16 [359.5] 14.57 [370.1] 5.04 [128.0] - 11.34 [288.0] - -
2 8525Q 18 18" 19.14 [486.2] 16.00 [406.4] 15.45 [392.5] 16.16 [410.3] 16.57 [420.9] 5.04 [128.0] 8.82 [224.0] 12.60 [320.0] 13.86 [352.0] 8.00 [203.2]
3 8525Q 20 20" 21.14 [537.0] 18.00 [457.2] 17.45 [443.3] 18.16 [461.1] 18.57 [471.7] 5.04 [128.0] 8.82 [224.0] 15.12 [384.0] - 8.00 [203.2]
SKU #
Slide length in [mm]
Slide travel in [mm]
Rail length in [mm]
A in [mm]
B in [mm]
C in [mm]
D in [mm]
E in [mm]
F in [mm]
G in [mm]
H in [mm]
Product Description

Designed for use on heavy duty file and lateral drawer applications up to 36” wide and where the maximum weight load is not to exceed 175 pounds. Product features progressive action and a rail disconnect for easy drawer removal.

  • ½” Side Profile
  • 175 Lb. Load Class
  • Recommended Max. Drawer Width: 36”
  • 1” Over Travel
Documentation
Contact the supplier
Knape & Vogt Knape & Vogt brings more than a century of experience to the design, manufacturing, and distribution of functional hardware, storage-related components and ergonomic products for original equipment manufacturers, specialty distributors, office products dealers, hardware chains and major home centers throughout the US and Canada.
Knape & Vogt Manufacturing Company