1

8520 Exra Heavy-Duty Lateral File Slide - Full Extension

Manufacturer Knape & Vogt
Description SKU#: 8520B 16, Length in [mm]: 16.00 [406], Travel in [mm]: 15.64 [397.3]
SKU # 8520B 16
Note SKU listing above is for Bulk (B) 10 Sets per Carton with Anochrome (ANO) finish. See 8520 Specifications Sheet for more packing and finish options.
Product selection
Selector SKU # Size Slide length in [mm] Travel in [mm] Rail length in [mm] A in [mm] B in [mm] C in [mm] D in [mm] E in [mm] F in [mm] G in [mm] H in [mm]
1 8520B 16 16 16.00 [406] 15.64 [397.3] 14.00 [355.6] 13.45 [341.7] 14.16 [359.5] 14.57 [370.1] 5.04 [128.0] - 11.34 [288.0] - -
2 8520B 18 18 18.00 [457] 17.64 [448.1] 16.00 [406.4] 15.45 [392.5] 16.16 [410.3] 16.57 [420.9] 5.04 [128.0] 8.82 [224.0] 12.60 [320.0] 13.86 [352.0] 8.00 [203.2]
3 8520B 20 20 20.00 [508] 19.64 [498.9] 18.00 [457.2] 17.45 [443.3] 18.16 [461.1] 18.57 [471.7] 5.04 [128.0] 8.82 [224.0] 15.12 [384.0] - 8.00 [203.2]
SKU #
Size
Slide length in [mm]
Travel in [mm]
Rail length in [mm]
A in [mm]
B in [mm]
C in [mm]
D in [mm]
E in [mm]
F in [mm]
G in [mm]
H in [mm]
Product Description

Designed for use on heavy duty file and lateral drawer applications up to 42” wide and where the maximum weight load is not to exceed 175 pounds. Product features progressive action and a rail disconnect for easy drawer removal.

  • ½” Side Profile
  • 175 Lb. Load Class
  • Recommended Max. Drawer Width: 42”
  • Full Extension
Documentation
Contact the supplier
Knape & Vogt Knape & Vogt brings more than a century of experience to the design, manufacturing, and distribution of functional hardware, storage-related components and ergonomic products for original equipment manufacturers, specialty distributors, office products dealers, hardware chains and major home centers throughout the US and Canada.
Knape & Vogt Manufacturing Company