1

8505 Heavy-Duty Lateral File Slide with 1-1/2" Overtravel

Manufacturer Knape & Vogt
Description SKU#: 8505B 12, Length in [mm]: 12.00 [304.8], Travel in [mm]: 13.14 [333.8]
SKU # 8505B 12
Note SKU listing above is for Bulk (B) 10 Sets per Carton with Anochrome (ANO) finish. See 8505 Specifications Sheet for more packing and finish options.
Product selection
Selector SKU # Size Slide length in [mm] Travel in [mm] Rail length in [mm] A in [mm] B in [mm] C in [mm] D in [mm] E in [mm] F in [mm] G in [mm] H in [mm] J in [mm] K in [mm]
1 8505B 12 12 12.00 [304.8] 13.14 [333.8] 10.00 [254.0] - - 7.79 [197.7] 9.45 [240.1] 10.16 [257.9] 10.57 [268.8] - 6.30 [160.0] - -
2 8505B 14 14 14.00 [356] 15.14 [384.6] 12.00 [304.8] - - 10.55 [267.8] 11.45 [290.9] 12.16 [308.7] 12.57 [319.3] - 8.82 [224.0] - -
3 8505B 16 16 16.00 [406] 17.14 [435.4] 14.00 [355.6] - 7.13 [181.0] - 13.45 [341.7] 14.16 [359.5] 14.57 [370.1] - 11.34 [288.0] - -
4 8505B 18 18 18.00 [457] 19.14 [486.2] 16.00 [406.4] 10.07 [255.8] - 14.07 [357.4] 15.45 [392.5] 16.16 [410.3] 16.57 [420.9] 8.82 [224.0] 12.60 [320.0] 13.86 [352.0] -
5 8505B 20 20 20.00 [508] 21.14 [537.0] 18.00 [457.2] 10.07 [255.8] - 16.55 [420.2] 17.45 [443.3] 18.16 [461.1] 18.57 [471.7] 8.82 [224.0] 15.12 [384.0] - 8.00 [203.2]
6 8505B 22 22 22.00 [559] 23.14 [587.8] 20.00 [508.0] 10.07 [255.8] - 17.79 [451.7] 19.45 [494.1] 20.16 [511.9] 20.57 [522.5] 8.82 [224.0] 16.38 [416.0] - 8.00 [203.2]
7 8505B 24 24 24.00 [610] 25.14 [638.6] 22.00 [558.8] - 14.14 359.1] 20.55 [521.8] 21.45 [544.9] 22.16 [562.7] 22.57 [573.3] - 19.90 [480.0] - 8.00 [203.2]
8 8505B 26 26 26.00 [660] 27.14 [689.4] 24.00 [609.6] - 15.51 [394.1] - 23.45 [595.7] 24.16 [613.5] 24.57 [624.1] - 21.42 [544.0] - 8.00 [203.2]
9 8505B 28 28 28.00 [711] 29.14 [740.2] 26.00 [660.4] - 16.52 [419.5] 24.07 [611.4] 25.45 [646.5] 26.16 [664.3] 26.57 [674.9] - 22.68 [576.0] 23.94 [608.0] 8.00 [203.2]
10 8505B 30 30 30.00 [762] 31.14 [791.0] 28.00 [711.2] - 16.76 [425.7] 26.55 [674.2] 27.45 [697.3] 28.16 [715.1] 28.57 [725.7] - 25.20 [640.0] - 8.00 [203.2]
SKU #
Size
Slide length in [mm]
Travel in [mm]
Rail length in [mm]
A in [mm]
B in [mm]
C in [mm]
D in [mm]
E in [mm]
F in [mm]
G in [mm]
H in [mm]
J in [mm]
K in [mm]
Product Description

Designed for use on heavy duty file and lateral drawer applications up to 36" wide and where the maximum weight load is not to exceed 150 pounds. Product features progressive action, 1” over travel and a rail disconnect for easy drawer removal.

  • ½” Side Profile
  • 150 Lb. Load Class
  • Recommended Max. Drawer Width: 36”
  • 1” Over Travel
Documentation
Contact the supplier
Knape & Vogt Knape & Vogt brings more than a century of experience to the design, manufacturing, and distribution of functional hardware, storage-related components and ergonomic products for original equipment manufacturers, specialty distributors, office products dealers, hardware chains and major home centers throughout the US and Canada.
Knape & Vogt Manufacturing Company