1

8450FM Full Extension Soft-Close with Force Management Technology

Manufacturer Knape & Vogt
Description SKU#: 8450FMB 12, Length in [mm]: 12.00 [304.8], Travel in [mm]: 10.19 [258.8]
SKU # 8450FMB 12
Note SKU listing above is for Bulk (B) 10 Sets per Carton with Anochrome (ANO) finish. See 8450FM Specifications Sheet for more packing and finish options.
Product selection
Selector SKU # Size L in [mm] T in [mm] A in [mm] B in [mm] C in [mm] D in [mm] E in [mm] F in [mm] G in [mm] H in [mm]
1 8450FMB 12 12 12.00 [304.8] 10.19 [258.8] 3.78 [96.0] - - - 3.74 [94.9] - - 1.26 [32.0]
2 8450FMB 14 14 14.00 [355.6] 13.99 [355.3] - - - - 5.54 [140.6] - - 1.26 [32.0]
3 8450FMB 16 16 16.00 [406.4] 15.99 [406.1] - 8.82 [224.0] - - 7.54 [191.4] 5.04 [128.0] 7.08 [179.8] -
4 8450FMB 18 18 18.00 [457.2] 17.99 [456.9] - 8.82 [224.0] 12.60 [320.0] - 8.54 [216.8] - 7.08 [179.8] 5.04 [128.0]
5 8450FMB 20 20 20.00 [508.0] 19.99 [207.7] 12.60 [320.0] 8.82 [224.0] 13.86 [352.0] - 9.54 [242.2] - 7.08 [179.8] 5.04 [128.0]
6 8450FMB 22 22 22.00 [558.8] 21.99 [558.5] 13.86 [352.0] 8.82 [224.0] 16.38 [416.0] 15.12 [384.0] 10.54 [267.6] 8.82 [224.0] 7.08 [179.8] 5.04 [128.0]
7 8450FMB 24 24 24.00 [609.6] 23.99 [609.3] 15.12 [384.0] 8.82 [224.0] 17.64 [448.0] 16.38 [416.0] 11.54 [293.0] 8.82 [224.0] 7.08 [179.8] 5.04 [128.0]
8 8450FMB 26 26 26.00 [660.4] 25.99 [660.1] 17.64 [448.0] 8.82 [224.0] 20.16 [512.1] 17.64 [448.0] 12.54 [318.4] 8.82 [224.0] 7.08 [179.8] 5.04 [128.0]
9 8450FMB 28 28 28.00 [711.2] 27.99 [710.9] 20.16 [512.0] 8.82 [224.0] 21.42 [544.0] 18.90 [480.0] 13.54 [343.8] 8.82 [224.0] 7.08 [179.8] 5.04 [128.0]
SKU #
Size
L in [mm]
T in [mm]
A in [mm]
B in [mm]
C in [mm]
D in [mm]
E in [mm]
F in [mm]
G in [mm]
H in [mm]
Product Description

Soft-close feature brings a drawer to a gentle close preventing drawer from slamming. With Force Management TechnologyTM, 8450FM is best in class performance for ease of opening, time-to-close and effective closure. Designed for applications up to 24" wide and where the maximum weight load is not to exceed 100 pounds. Product features a lever disconnect for easy drawer removal.

  • ½” Side Profile
  • 100 Lb. Load Class
  • Recommended Max. Drawer Width: 24”
  • Full Extension
Documentation
Contact the supplier
Knape & Vogt Knape & Vogt brings more than a century of experience to the design, manufacturing, and distribution of functional hardware, storage-related components and ergonomic products for original equipment manufacturers, specialty distributors, office products dealers, hardware chains and major home centers throughout the US and Canada.
Knape & Vogt Manufacturing Company