1

8414 Full Extension 100 Pound Drawer Slide with Hold Out

Manufacturer Knape & Vogt
Description SKU#: 8414B 10, Length in [mm]: 10.00 [254], Travel in [mm]: 10.00 [254]
SKU # 8414B 10
Note SKU listing above is for Bulk (B) 10 Sets per Carton with Anochrome (ANO) finish. See 8414 Specifications Sheet for more packing and finish options.
Product selection
CAD Selector SKU # Size L in [mm] T in [mm] A in [mm] B in [mm] C in [mm] D in [mm] E in [mm] F in [mm] G in [mm] H in [mm] J in [mm]
1 8414B 10 10 10.00 [254] 10.00 [254] - - 9.03 [229.4] - - - - - -
2 8414B 12 12 12.00 [304.8] 12.00 [304.8] - 8.82 [224] - 8.82 [224] - - - - -
3 8414B 14 14 14.00 [355.6] 14.00 [355.6] - 8.82 [224] 13.03 [331] 8.82 [224] - - 7.08 [179.8] - 5.04 [128]
4 8414B 16 16 16.00 [406.4] 16.00 [406.4] 12.60 [320] 8.82 [224] - 12.60 [320] - - 7.08 [179.8] - 5.04 [128]
5 8414B 18 18 18.00 [457.2] 18.00 [457.2] 13.86 [352] 8.82 [224] 17.03 [432.6] 13.86 [352] - 7.82 [198.6] 7.08 [179.8] - 5.04 [128]
6 8414B 20 20 20.00 [508] 20.00 [508] 16.38 [416] 8.82 [224] 19.03 [483.4] 16.38 [416.1] 13.86 [352] 8.82 [225] 7.08 [179.8] - 5.04 [128]
7 8414B 22 22 22.00 [558.8] 22.00 [558.8] 18.90 [480] 8.82 [224] - 18.90 [480.1] 13.86 [352] - 7.08 [179.8] 8.82 [224] 5.04 [128]
8 8414B 24 24 24.00 [609.6] 24.00 [609.6] 18.90 [480] 8.82 [224] 23.03 [585] 18.90 [480.1] 16.38 [416.1] - 7.08 [179.8] 8.82 [224] 5.04 [128]
No CAD available 9 8414B 26 26 26.00 [660.4] 26.00 [660.4] 22.68 [576] 8.82 [224] - 22.68 [576.1] 16.38 [416.1] - 7.08 [179.8] 8.82 [224] 5.04 [128]
No CAD available 10 8414B 28 28 28.00 [711.2] 28.00 [711.2] 23.94 [608] 8.82 [224] 27.03 [686.6] 23.94 [608.1] 16.38 [416.1] - 7.08 [179.8] 8.82 [224] 5.04 [128]
SKU #
Size
L in [mm]
T in [mm]
A in [mm]
B in [mm]
C in [mm]
D in [mm]
E in [mm]
F in [mm]
G in [mm]
H in [mm]
J in [mm]
Product Description

Hold out feature allows drawers, shelves or trays to stay in place when in the open position. Designed for use with keyboard trays and pull out shelves up to 24" wide and where the maximum weight load is not to exceed 100 pounds. Product features a lever disconnect for easy drawer removal.

  • ½” Side Profile
  • 100 Lb. Load Class
  • Recommended Max. Drawer Width: 24”
  • Full Extension
Documentation
Contact the supplier
Knape & Vogt Knape & Vogt brings more than a century of experience to the design, manufacturing, and distribution of functional hardware, storage-related components and ergonomic products for original equipment manufacturers, specialty distributors, office products dealers, hardware chains and major home centers throughout the US and Canada.
Knape & Vogt Manufacturing Company