1

8407 Roll-Out Tray/Desk Slide- Full Extension

Manufacturer Knape & Vogt
Description SKU#: 8407B 10, Length in [mm]: 10.00 [254.0], Travel in [mm]: 10.00 [254.0]
SKU # 8407B 10
Note SKU listing above is for Bulk (B) 10 Sets per Carton with Anochrome (ANO) finish. See 8407 Specifications Sheet for more packing and finish options.
Product selection
Selector SKU # Size L in [mm] T in [mm] A in [mm] B in [mm] C in [mm] D in [mm]
1 8407B 10 10 10.00 [254.0] 10.00 [254.0] - - - 6.05 [153.7]
2 8407B 12 12 12.00 [304.8] 12.00 [304.8] - 8.82 [224.0] - 7.56 [297.6]
3 8407B 14 14 14.00 [355.6] 14.00 [355.6] - 8.82 [224.0] - 8.82 [224.0]
4 8407B 16 16 16.00 [406.4] 16.00 [406.4] 12.60 [320.0] 8.82 [224.0] 3.78 [96.0] 11.34 [288.0]
5 8407B 18 18 18.00 [457.2] 18.00 [457.2] 13.86 [352.0 8.82 [224.0] 3.78 [96.0] 11.34 [288.0]
6 8407B 20 20 20.00 [508.0] 20.00 [508.0] 16.38 [416.1] 8.82 [224.0] 6.30 [160.0] 15.12 [384.0]
7 8407B 22 22 22.00 [558.8] 22.00 [558.8] 18.90 [480.1] 8.82 [224.0] 7.56 [297.6] 15.12 [384.0]
8 8407B 24 24 24.00 [609.6] 24.00 [609.6] 18.90 [480.1] 8.82 [224.0] 7.56 [297.6] 15.12 [384.0]
9 8407B 26 26 26.00 [660.4] 26.00 [660.4] 22.68 [576.1] 8.82 [224.0] 9.56 [242.8] 19.12 [485.6]
10 8407B 28 28 28.00 [711.2] 28.00 [711.2] 23.94 [608.1] 8.82 [224.0] 9.56 [242.8] 19.12 [485.6]
SKU #
Size
L in [mm]
T in [mm]
A in [mm]
B in [mm]
C in [mm]
D in [mm]
Product Description

Product features built-in shelf tabs for shallow drawers, keyboard trays and pull out shelves. Designed for applications up to 24" wide and where the maximum weight load is not to exceed 100 pounds. Product features a lever disconnect for easy drawer removal.

  • ½” Side Profile
  • 100 Lb. Load Class
  • Recommended Max. Drawer Width: 24”
  • Full Extension
Documentation
Contact the supplier
Knape & Vogt Knape & Vogt brings more than a century of experience to the design, manufacturing, and distribution of functional hardware, storage-related components and ergonomic products for original equipment manufacturers, specialty distributors, office products dealers, hardware chains and major home centers throughout the US and Canada.
Knape & Vogt Manufacturing Company