1

8400 RV Stay-Close Full Extension Drawer Slide

Manufacturer Knape & Vogt
Description SKU#: 8400BRV 10, Length in [mm]: 10.00 [254.0], Travel in [mm]: 10.00 [254.0]
SKU # 8400BRV 10
Note SKU listing above is for Bulk (B) 10 Sets per Carton with Anochrome (ANO) finish. See 8400RV Specifications Sheet for more packing and finish options.
Product selection
Selector SKU # Size L in [mm] T in [mm] A in [mm] B in [mm] C in [mm] D in [mm] E in [mm] F in [mm] G in [mm] H in [mm] J in [mm]
1 8400BRV 10 10 10.00 [254.0] 10.00 [254.0] - - 3.78 [96.01] - - 3.11 [78.99] -
2 8400BRV 12 12 12.00 [304.8] 12.00 [304.8] - - 5.04 [128.02] - - 5.11 [129.79] - - -
3 8400BRV 14 14 14.00 [355.6] 14.00 [355.6] 7.56 [192.02] - 5.04 [128.02] - 9.63 [244.60] 6.24 [158.50] - - -
4 8400BRV 16 16 16.00 [406.4] 16.00 [406.4] - 8.82 [224.03] 5.04 [128.02] 11.34 [288.04] - 7.24 [183.90] - 7.20 [182.88] 5.04 [128.02]
5 8400BRV 18 18 18.00 [457.2] 18.00 [457.2] 11.34 [288.04] 8.82 [224.03] 5.04 [128.02] 12.60 [320.04] - 8.24 [209.30] - 7.20 [182.88] 5.04 [128.02]
6 8400BRV 20 20 20.00 [508.0] 20.00 [508.0] 13.86 [352.04] 8.82 [224.03] 5.04 [128.02] 15.12 [384.05] - 9.24 [234.70] - 7.20 [182.88] 5.04 [128.02]
7 8400BRV 22 22 22.00 [558.8] 22.00 [558.8] 15.12 [384.05] 8.82 [224.03] 5.04 [128.02] 16.38 [416.05] 15.12 [384.05] 10.24 [260.10] 8.82 [224.03] 7.20 [182.88] 5.04 [128.02]
8 8400BRV 24 24 24.00 [609.6] 24.00 [609.6] 17.64 [488.06] 8.82 [224.03] 5.04 [128.02] 18.90 [480.06] 16.38 [416.05] 11.24 [285.50] 8.82 [224.03] 7.20 [182.88] 5.04 [128.02]
9 8400BRV 26 26 26.00 [660.4] 26.00 [660.4] 18.90 [480.06] 8.82 [224.03] 5.04 [128.02] 20.16 [512.06] 17.64 [448.06] 12.24 [310.90] 8.82 [224.03] 7.20 [182.88] 5.04 [128.02]
10 8400BRV 28 28 28.00 [711.2] 28.00 [711.2] 20.16 [512.06] 8.82 [224.03] 5.04 [128.02] 21.42 [544.07] 18.90 [480.06] 13.24 [336.30] 8.82 [224.03] 7.20 [182.88] 5.04 [128.02]
SKU #
Size
L in [mm]
T in [mm]
A in [mm]
B in [mm]
C in [mm]
D in [mm]
E in [mm]
F in [mm]
G in [mm]
H in [mm]
J in [mm]
Product Description

A self-close module designed for recreational vehicle applications that features stronger springs to ensure effective drawer closure. Designed for applications up to 24" wide and where the maximum weight load is not to exceed 100 pounds. Product features a lever disconnect for easy drawer removal.

  • ½” Side Profile
  • 100 Lb. Load Class
  • Recommended Max. Drawer Width: 24”
  • Full Extension
Documentation
Contact the supplier
Knape & Vogt Knape & Vogt brings more than a century of experience to the design, manufacturing, and distribution of functional hardware, storage-related components and ergonomic products for original equipment manufacturers, specialty distributors, office products dealers, hardware chains and major home centers throughout the US and Canada.
Knape & Vogt Manufacturing Company