1

8000 Pantry Bottom-mount Over-travel Drawer Slide

Manufacturer Knape & Vogt
Description SKU#: 8000P 12, Length in [mm]: 12, Travel in [mm]: 12.83 [325.9]
SKU # 8000P 12
Note SKU listing above is for Poly (P) 10 Sets per Carton with Zinc (ZC) finish. See 8000 Specifications Sheet for more packing and finish options.
Product selection
Selector SKU # Slide length in [mm] Travel in [mm] A in [mm] B in [mm] C in [mm] D in [mm] E in [mm]
1 8000P 12 12 12.83 [325.9] 2.00 [50.8] 4.00 [101.6] 6.00 [152.4] 8.00 [203.2] 10.00 [254.0]
2 8000P 14 14 14.83 [376.7] 2.00 [50.8] 4.00 [101.6] 8.00 [203.2] 10.00 [254.0] 12.00 [304.8]
3 8000P 16 16 16.83 [427.5] 2.00 [50.8] 4.00 [101.6] 10.00 [254.0] 12.00 [304.8] 14.00 [355.6]
4 8000P 18 18 18.83 [478.3] 2.00 [50.8] 4.00 [101.6] 12.00 [304.8] 14.00 [355.6] 16.00 [406.4]
5 8000P 20 20 20.83 [529.1] 3.50 [88.9] 7.00 [177.8] 11.00 [279.4] 14.50 [368.3] 18.00 [457.2]
6 8000P 22 22 22.83 [579.9] 3.50 [88.9] 7.00 [177.8] 13.00 [330.2] 16.50 [419.1] 20.00 [508.0]
7 8000P 24 24 24.83 [630.7] 3.50 [88.9] 7.00 [177.8] 15.00 [381.0] 18.50 [469.9] 22.00 [558.8]
8 8000P 26 26 26.83 [681.5] 3.50 [88.9] 7.00 [177.8] 17.00 [431.8] 20.50 [520.7] 24.00 [609.6]
9 8000P 28 28 28.83 [732.3] 3.50 [88.9] 7.00 [177.8] 19.00 [482.6] 22.50 [571.5] 26.00 [660.4]
SKU #
Slide length in [mm]
Travel in [mm]
A in [mm]
B in [mm]
C in [mm]
D in [mm]
E in [mm]
Documentation