1

6505 Over Travel Drawer Slide with QD Rail

Manufacturer Knape & Vogt
Description SKU#: 6505B 12, Length in [mm]: 10.57 [268.5], Travel in [mm]: 12.80 [325]
SKU # 6505B 12
Note SKU listing above is for Bulk (B) 5 Sets per Carton with Zinc (ZC) finish. See 6505 Specifications Sheet for more packing and finish options.
Product selection
Selector SKU # Size Slide travel in [mm] Rail length in [mm] A in [mm] B in [mm] C in [mm] D in [mm] E in [mm] F in [mm] G in [mm] H in [mm] J in [mm] K in [mm] L in [mm] M in [mm]
1 6505B 12 12 12.80 [325] 10.57 [268.5] 8.82 [224]] - - - - - - .90 [22.9] 7.06 [179.3] - - -
2 6505B 14 14 14.76 [375] 10.57 [268.5] 8.82 [224] - - - - - 1.06 [26.9] 2.90 [73.7] 9.18 [233.2] - - -
3 6505B 16 16 16.73 [425] 14.98 [380.5] 12.60 [320] - - - - 3.06 [77.7] - 1.12 [28.5] 9.30 [236.2] 4.62 [117.35] - -
4 6505B 18 18 18.70 [475] 14.98 [380.5] 13.86 [352] - - - - 3.06 [77.7] - 1.86 [47.3] 10.06 [255.5] 4.62 [117.35] - -
5 6505B 20 20 20.67 [525] 14.98 [380.5] 16.38 [416] 12.60 [320] - - - 3.06 [77.7] - 1.34 [34.1] 11.18 [284] 4.62 [117.35] - -
6 6505B 22 22 22.64 [575] 19.39 [492.3] 18.90 [480] 17.64 [448] 15.12 [384] 13.86 [352] 11.75 [298.4] 3.06 [77.7] - .82 [20.9] 12.31 [312.7] 4.62 [117.35] 2.62 [66.55] 7.06 [179.3]
7 6505B 24 24 24.61 [625] 19.39 [492.3] 18.90 [480] 15.12 [384] - - - - 1.06 [26.9] 2.83 [71.7] 13.06 [331.7] 4.62 [117.35] 2.62 [66.55] 7.06 [179.3]
8 6505B 26 26 26.57 [675] 23.80 [604.5] 21.42 [544] 15.12 [384] - - - 3.06 [77.7] 1.06 [26.9] 2.30 [58.5] 14.18 [360.1] 4.62 [117.35] 3.25 [82.55] 7.06 [179.3]
9 6505B 28 28 28.54 [725] 23.80 [604.5] 23.94 [608] 21.42 [544] 16.38 [416] - - 3.06 [77.7] 1.06 [26.9] 1.79 [45.3] 15.31 [388.9] 4.62 [117.35] 3.25 [82.55] 7.06 [179.3]
SKU #
Size
Slide travel in [mm]
Rail length in [mm]
A in [mm]
B in [mm]
C in [mm]
D in [mm]
E in [mm]
F in [mm]
G in [mm]
H in [mm]
J in [mm]
K in [mm]
L in [mm]
M in [mm]
Documentation
Contact the supplier
Knape & Vogt Knape & Vogt brings more than a century of experience to the design, manufacturing, and distribution of functional hardware, storage-related components and ergonomic products for original equipment manufacturers, specialty distributors, office products dealers, hardware chains and major home centers throughout the US and Canada.
Knape & Vogt Manufacturing Company