JNS
By JNS

[SEPARABLE] Roller Follower RNAST..

Without an inner ring (Ød: 7mm ~ 60mm)

Manufacturer JNS
Description [Separable] Roller Follower without an inner ring
Part Number RNAST5
Material CARBON STEEL
Type Separable
Outer Diameter D (mm) 16
Shaft Diameter d (mm) 7
Seal Structure Shield Type
Outer Ring Cylinderical
Roller Guide Cage
CAD models
Share
Please make sure this software has been installed.

Product selection

Index Selector Part Number Description Material Type Outer Diameter D (mm) Shaft Diameter d (mm) Outer Ring Width C (mm) Seal Structure Outer Ring Roller Guide
1 1 RNAST5 [Separable] Roller Follower without an inner ring CARBON STEEL Separable 16 7 7.8 Shield Type Cylinderical Cage
2 12 RNAST5R [Separable] Roller Follower without an inner ring - crowned outer ring CARBON STEEL Separable 16 7 7.8 Shield Type Crowned Cage
3 22 RNAST6 [Separable] Roller Follower without an inner ring CARBON STEEL Separable 19 10 9.8 Shield Type Cylinderical Cage
4 23 RNAST6R [Separable] Roller Follower without an inner ring - crowned outer ring CARBON STEEL Separable 19 10 9.8 Shield Type Crowned Cage
5 24 RNAST8 [Separable] Roller Follower without an inner ring CARBON STEEL Separable 24 12 9.8 Shield Type Cylinderical Cage
6 25 RNAST8R [Separable] Roller Follower without an inner ring - crowned outer ring CARBON STEEL Separable 24 12 9.8 Shield Type Crowned Cage
7 26 RNAST10 [Separable] Roller Follower without an inner ring CARBON STEEL Separable 30 14 11.8 Shield Type Cylinderical Cage
8 27 RNAST10R [Separable] Roller Follower without an inner ring - crowned outer ring CARBON STEEL Separable 30 14 11.8 Shield Type Crowned Cage
9 28 RNAST12 [Separable] Roller Follower without an inner ring CARBON STEEL Separable 32 16 11.8 Shield Type Cylinderical Cage
10 2 RNAST12R [Separable] Roller Follower without an inner ring - crowned outer ring CARBON STEEL Separable 32 16 11.8 Shield Type Crowned Cage
11 3 RNAST15 [Separable] Roller Follower without an inner ring CARBON STEEL Separable 35 20 11.8 Shield Type Cylinderical Cage
12 4 RNAST15R [Separable] Roller Follower without an inner ring - crowned outer ring CARBON STEEL Separable 35 20 11.8 Shield Type Crowned Cage
13 5 RNAST17 [Separable] Roller Follower without an inner ring CARBON STEEL Separable 40 22 15.8 Shield Type Cylinderical Cage
14 6 RNAST17R [Separable] Roller Follower without an inner ring - crowned outer ring CARBON STEEL Separable 40 22 15.8 Shield Type Crowned Cage
15 7 RNAST20 [Separable] Roller Follower without an inner ring CARBON STEEL Separable 47 25 15.8 Shield Type Cylinderical Cage
16 8 RNAST20R [Separable] Roller Follower without an inner ring - crowned outer ring CARBON STEEL Separable 47 25 15.8 Shield Type Crowned Cage
17 9 RNAST25 [Separable] Roller Follower without an inner ring CARBON STEEL Separable 52 30 15.8 Shield Type Cylinderical Cage
18 10 RNAST25R [Separable] Roller Follower without an inner ring - crowned outer ring CARBON STEEL Separable 52 30 15.8 Shield Type Crowned Cage
19 11 RNAST30 [Separable] Roller Follower without an inner ring CARBON STEEL Separable 62 38 19.8 Shield Type Cylinderical Cage
20 13 RNAST30R [Separable] Roller Follower without an inner ring - crowned outer ring CARBON STEEL Separable 62 38 19.8 Shield Type Crowned Cage
21 14 RNAST35 [Separable] Roller Follower without an inner ring CARBON STEEL Separable 72 42 19.8 Shield Type Cylinderical Cage
22 15 RNAST35R [Separable] Roller Follower without an inner ring - crowned outer ring CARBON STEEL Separable 72 42 19.8 Shield Type Crowned Cage
23 16 RNAST40 [Separable] Roller Follower without an inner ring CARBON STEEL Separable 80 50 19.8 Shield Type Cylinderical Cage
24 17 RNAST40R [Separable] Roller Follower without an inner ring - crowned outer ring CARBON STEEL Separable 80 50 19.8 Shield Type Crowned Cage
25 18 RNAST45 [Separable] Roller Follower without an inner ring CARBON STEEL Separable 85 55 19.8 Shield Type Cylinderical Cage
26 19 RNAST45R [Separable] Roller Follower without an inner ring - crowned outer ring CARBON STEEL Separable 85 55 19.8 Shield Type Crowned Cage
27 20 RNAST50 [Separable] Roller Follower without an inner ring CARBON STEEL Separable 90 60 19.8 Shield Type Cylinderical Cage
28 21 RNAST50R [Separable] Roller Follower without an inner ring - crowned outer ring CARBON STEEL Separable 90 60 19.8 Shield Type Crowned Cage

Product Description

R: crowned outer ring

Documentation

Contact the supplier

JNS

JNS

Manufacturer of Needle Roller Bearings

Google Map